1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Transformer SLA Series

POWER SUPPLY TRANSFORMER

Transformer SLA Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 741.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Transformer SLA series.
• 2 winding structure for single phase electric systems.
• Transformer for alternating current systems.
• Input voltage (Primary side) have 3 variables 100V, 110V and 120V.
• Output voltage (Secondary side) have 3 variables 100V, 110V and 120V.
• Capacity can be select from 3VA to 100VA.
• 2 Shape types of transformers are available BL type and SL type.
• BL type and SL type of transformer connect by lug terminal.
• Antistatic shield is attached between primary and secondary side of transformer.

 
Part Number
SLA-10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 741.34

POWER SUPPLY TRANSFORMER 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Number of phases/winding Single-phase/Double-winding Capacity(kVA) 0.01 Primary voltage(V) 100
Secondary voltage(V) 100 Shield Available Insulation type A
Input/output terminal shape Lug type (BL type) With/without Case NA Height(mm) 52
Dimension width(mm) 60 Depth(mm) 48 Primary voltage range AC100
Secondary voltage range AC100-110-120

Please check the type/dimensions/specifications of the part SLA-10 in the Transformer SLA Series series.