1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Transformer NYS Series

Transformer NYS Series
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 927.07/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Transformer NYS series.
• Multiple winding structure for single phase electric systems.
• Transformer for alternating current systems.
• Input voltage (Primary side) have 3 variables 200V, 220V and 240V• Output voltage (Secondary side) have 3 variables 100V, 110V and 115V.
• Input voltage and output voltage are select by wiring connection.
• Capacity can be select from 10VA to 5kVA.
• 3 shape types of transformers are available which is TP type, P type and BL type.
• BL type of transformer connect by terminal.
• TB and P type of transformer connect by terminal block.
• Antistatic shield is attached between primary and secondary side of transformer.

 
Part Number
NYS-20E
NYS-300E
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(kVA)
Input/output terminal shape Height
(mm)
Dimension width
(mm)
Depth
(mm)
Primary voltage range Secondary voltage range

฿ 927.07

POWER SUPPLY TRANSFORMER 1 Piece(s) 5 Day(s) 0.02[Other] Lug type (BL type)607058AC200-220AC100-115

฿ 4,140.40

POWER SUPPLY TRANSFORMER 1 Piece(s) Available 5 Day(s) 0.3[Screw terminal block] Terminal block type (P)120120120AC200-220-240AC100-110-115

Loading...

  1. 1

Basic Information

Number of phases/winding Single-phase/Double-winding Primary voltage(V) 200 Secondary voltage(V) 100
Shield Available Insulation type A With/without Case NA