1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Transformer EP Series

Transformer EP Series
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 4,345.44/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Single-phase compound / P-type terminal block, primary voltage 200V 220V secondary voltage 100V 110V built-in self-holding thermal protector with shield (E).

[Features]
· To improve the security of electronic equipment, once the setting temperature for non-automatic recovery (bimetallic element) is reached, snap action (switch) is disconnected, and electronic grounding is in parallel. To avoid the heat inverted by bi-metal from the PTC heater's switch-on, the connection is disconnected till the power of transformer or electronic equipment is off.
· Ceramics PTC (automatic temperature adjustment) built-in.
· EN standards (a voltage maintenance type device for preventing excessive temperature rises).
· Satisfies the requirement for holding a temperature of -20° at 250 VAC.
· UL specifications with requirement of "0°C-keeping" is satisfied when 125/250Vac is applied.
· Voltage range AC90V to 250V (exclusively for AC circuit)

Part Number
EP-1KE
EP-300E
EP-500E
EP-750E
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(kVA)
Height
(mm)
Dimension width
(mm)
Depth
(mm)

฿ 9,121.61

POWER SUPPLY TRANSFORMER 1 Piece(s) Available 23 Day(s) 1156153175

฿ 4,345.44

POWER SUPPLY TRANSFORMER 1 Piece(s) Available 23 Day(s) 0.3120120120

฿ 5,912.22

POWER SUPPLY TRANSFORMER 1 Piece(s) Available 23 Day(s) 0.5156153135

฿ 8,163.36

POWER SUPPLY TRANSFORMER 1 Piece(s) 19 Day(s) 0.75156153145

Loading...

  1. 1

Basic Information

Number of phases/winding Single-phase/Double-winding Primary voltage(V) 200 Secondary voltage(V) 100
Shield Available Insulation type A Input/output terminal shape Terminal block type (P)
With/without Case NA Primary voltage range AC200-220 Secondary voltage range AC100-110