1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Transformer CA Series

POWER SUPPLY TRANSFORMER

Transformer CA Series
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 795.41/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Transformer CA series.
• 1 winding structure for single phase electric systems.
• Transformer for alternating current systems.
• Input voltage (Primary side) can select 3 variables 100V, 200V and 220V.
• Output voltage (Secondary side) can select 4 variables 6V, 9V, 12V and 24V.
• Current capacity is 0.15A – 5A.
• 3 Shape types of transformers are available BW type, BL type and SL type.
• BW type of transformer will come with 200mm cable for connection.
• BL and SL type of transformer connect by lug terminal.

 
Part Number
CA-41B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 795.41

POWER SUPPLY TRANSFORMER 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Number of phases/winding Single-phase/Double-winding Capacity(kVA) 0.024 Primary voltage(V) 200
Secondary voltage(V) 24 Shield NA Insulation type A
Input/output terminal shape Lug type (BL type) With/without Case NA Height(mm) 60
Dimension width(mm) 70 Depth(mm) 58 Current/capacity(A) 1
Primary voltage range AC200-220 Secondary voltage range AC24

Please check the type/dimensions/specifications of the part CA-41B in the Transformer CA Series series.