1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Transformer 8YSB Series (8YSB-1K)

POWER SUPPLY TRANSFORMER

Transformer 8YSB Series (8YSB-1K)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Transformer 8YSB series.
• Multiple winding structure for single phase electric systems.
• Transformer for alternating current systems.
• Input voltage (Primary side) have 3 variables 380, 400V and 415V.
• Output voltage (Secondary side) have 2 variables 200V and 220V.
• Input voltage and output voltage are select by wiring connection.
• Capacity can be select from 50VA to 3kVA.
• 1 shape type of transformers is available which is P type.
• P type of transformer connect by terminal block.
• Antistatic shield is attached between primary and secondary side of transformer.

 
Part Number
8YSB-1K
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(kVA)
Height
(mm)
Dimension width
(mm)
Depth
(mm)

฿ 8,425.72

POWER SUPPLY TRANSFORMER 1 Piece(s) Available 23 Day(s) 1156153175

Loading...

  1. 1

Basic Information

Number of phases/winding Single-phase/Double-winding Primary voltage(V) 380 Secondary voltage(V) 200
Shield Available Insulation type A Input/output terminal shape Terminal block type (P)
With/without Case NA Primary voltage range AC380-400-415 Secondary voltage range AC200-220

Please check the type/dimensions/specifications of the part 8YSB-1K in the Transformer 8YSB Series series.

Products with similar specification

Part Number
8YSB-1.5K
8YSB-100
8YSB-200
8YSB-2K
8YSB-300
8YSB-50
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipCapacity
(kVA)
Height
(mm)
Dimension width
(mm)
Depth
(mm)

฿ 12,404.01

1 Piece(s) Available 19 Day(s) 1.5215144195

฿ 2,552.24

1 Piece(s) Available 23 Day(s) 0.1107105104

฿ 3,473.23

1 Piece(s) 19 Day(s) 0.2113105119

฿ 14,469.64

1 Piece(s) Available 19 Day(s) 2215144215

฿ 3,995.67

1 Piece(s) Available 23 Day(s) 0.3120120120

฿ 1,908.84

1 Piece(s) Available 19 Day(s) 0.05888899