1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Medium-Size Rotary Light SKP (Part Number)

Medium-Size Rotary Light SKP
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 4,713.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Boasts outstanding environmental resistance. A high-performance medium-sized rotating light with quiet and stable rotations.

[Features]
· The removable glove fitting is made from stainless steel (SUS304).
· Uses a small motor for a longer service life, higher durability, and greater energy saving performance.
· A sturdy metal body with strong durability.

Features

●Excellent in environment resistance.
●It is a medium sized revolving light of high performance boasting quiet and stable rotation.

Usage

●Aroused warning to the surroundings.

Specification

●W x D x H(mm):138 x 138 x 211
●Light Bulb:120V 40W
●Power(V):AC100
●Electricity Consumption(W):31
●SPQ(piece):1
●Container Protection Glade: IP23
●Flash Count: 140 times/minute(AC 200V only 120 times/min)

Materials

●Glove: Polycarbonate(PC)
Part Number
SKP-110A-B
SKP-110A-RSALE
SKP-110A-YSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor

฿ 4,713.43

SIGNAL TOWER BUZZER LIGHT 1 Piece(s) 3 Day(s) Blue

฿ 4,808.66

฿ 2,712.57

SIGNAL TOWER BUZZER LIGHT 1 Piece(s) Same day Red

฿ 4,808.66

฿ 2,710.64

SIGNAL TOWER BUZZER LIGHT 1 Piece(s) Same day Yellow

Loading...

  1. 1
 

Basic Information

Light emitting part shape Cylindrical Size(φ) 138 Rated Voltage(V) AC100V
Light Source Light Bulb Mounting Method Direct mounting Buzzer (includes) NA
Lighting/blinking Lighting Rotation Available