1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bar Holder, BHS (Part Number)

CONTROL CONSOLE ACCESSORIES

Bar Holder, BHS
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 195.82/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A holder for screwing in low-voltage bus bars.

[Features]
· Freely adjustable bus bar interval widths for supporting each bus bar vertically.
· Stays in place with a single bolt; compatible with a wide range of copper-band dimensions.
· Made of polypropylene reinforced with glass fiber, providing ample strength

Part Number
BHS-10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 195.82

CONTROL CONSOLE ACCESSORIES 1 Piece(s) 8 Day(s)

Loading...

  1. 1
 

Basic Information

Type Holder Applicable copper band width(mm) 30–75 Applicable copper band thickness(mm) 3–10
Material Body: Glass fiber-reinforced PP / Bolts, nuts, washers: iron Surface Finish Trivalent Chromate

Please check the type/dimensions/specifications of the part BHS-10 in the Bar Holder, BHS series.