(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Product combining an electromagnetic contactor (contactor) with a thermal relay.
· Kasuga Denki has a series matching rated motor capacities.
[Applications]
· Used to control motor operation.
Part Number |
---|
MUF7HB002 |
MUF7HB007 |
MUF7HB015 |
MUF7HB604 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Motor capacity 400 to 440-VAC class (kW/A) | Motor Capacity VAC 200–220 Class (kW/A) | Coil rated voltage (V) | After adding coil current (mA) |
---|---|---|---|---|---|---|---|---|---|
฿ 1,133.81 ฿ 677.00 | CIRCIT BRAEAKER | 1 Piece(s) | Same day | 0.2/0.6 | 0.2/1.2 | AC200 | 50 | ||
฿ 1,143.87 ฿ 676.94 | CIRCIT BRAEAKER | 1 Piece(s) | Same day | 0.75/1.7 | 0.75/3.6 | AC200 | 50 | ||
฿ 1,143.87 ฿ 671.22 | CIRCIT BRAEAKER | 1 Piece(s) | Same day | 1.5/3.6 | 1.5/6.7 | AC200 | 50 | ||
฿ 1,157.62 ฿ 694.69 | CIRCIT BRAEAKER | 1 Piece(s) | Same day | 0.4/1.2 | 0.4/2.2 | AC100 | 100 |
Loading...
Operating Method | Irreversible | Number of Poles | Three-Phase | Auxiliary Contact | 1a |
---|---|---|---|---|---|
Dimension length(mm) | 98.5 | Dimension width(mm) | 43 | Dimension height(mm) | 81 |
With thermal relay | ○ | Auxiliary contact rated current used AC-15 220 V(A) | 3 | Rated current used AC-3 220 V(A) | 11 |
Durability Mechanical(x10K times) | 500 | Durability Electrical (AC-3)(x10K times) | 100 | Durability Opening and closing frequency(Times/Hour) | 1200 |
After adding coil capacity(VA) | 46 | After adding coil capacity(VA) | 10 | After coil consumption power is turned on(W) | 2.7 |
Ambient Operating Temperature Min(°C) | -5 | Ambient Operating Temperature Max(°C) | 40 | Min relative humidity(%) | 45 |
Max relative humidity(%) | 85 |
How can we improve?
How can we improve?