1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electronic Equipment Socket, Surface Mounting Type (Part Number)

RELAY ACCESSORIES

Electronic Equipment Socket, Surface Mounting Type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 311.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Socket for RAS70 series, RAS50 series, ALR series.

[Features]
· Electronic type that uses advanced electronics such as photocouplers, C-MOSIC, etc., so it is able to achieve reliability, long life and stable operations that would be impossible in traditional keep relay or latching relay formats.
· Light emitting diode (LED) display lamp is included, so operation status can be easily checked.
· Uses surge absorber to handle malfunctions due to external surges. Also equipped with an instantaneous power outage compensator so there will be no malfunctions resulting from power drops.
· Small and lightweight plug-in type, so mounting and wiring is simple and little space is required. It is also very economical.

 
Part Number
FCD8 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 311.23

฿ 158.95

RELAY ACCESSORIES 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Compatible Relay Series (Other Manufacturers) RAS70, RAS50, ALR Number of Relay Poles 2 Mounting Type Surface connection
Wiring Method Crimp Terminal Socket Type Circular Socket Number of Socket Pins 8
Dimension vertical(mm) 76 Dimension width(mm) 50 Dimension depth(mm) 27

Please check the type/dimensions/specifications of the part FCD8 in the Electronic Equipment Socket, Surface Mounting Type series.