1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Voltage Logger (DC 50 mV) LR5041 (Part Number)

OSCILLOSCOPE DATA LOGGER

Voltage Logger (DC 50 mV) LR5041
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,266.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· DC voltage 1ch.
· MAX50mV.
· Compact logger.
· LR5041.

 
Part Number
LR5041
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 10,266.67

OSCILLOSCOPE DATA LOGGER 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Usage Form Handy Input measurement target Voltage/current Number of input channels(ch) 1
Analog measurement range(mV/div) 50 Maximum Sampling Speed(μs) 1000000 Number of records(M words/ch) 0.06
Battery drive time(h) 1440 to 17520 Input channel details DC Voltage 1 ch Standard CE
Waterproof IP54 Drip-proof Construction

Please check the type/dimensions/specifications of the part LR5041 in the Voltage Logger (DC 50 mV) LR5041 series.