1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Analog MΩ HiTester IR4011-11 (Part Number)

MEASUREMENT HANDICAP

Analog MΩ HiTester IR4011-11
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12,435.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An analog ohmmeter with a 125 V single range and a lead with a switch.
[Features]
・ Impact-resistant design that meets field needs for robustness, drop-proof that can withstand drops from 1 m above concrete
・ High-luminance LED lighting meter and test leads with LED light to improve work efficiency in dark places
・ Simple scale for reliable reading of measured values
・ Safer testing, with live cable warning red LED
・ Start and stop of insulation resistance measurement can be remotely controlled by a lead
・ JIS C1302 certified product
[Use]
・ Ideal for work at each site

Part Number
IR4011-11
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 12,435.00

MEASUREMENT HANDICAP 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Measurement display Analog Insulation resistance measuring range (upper limit)(mΩ) 100 Test voltage range (lower limit)(V) 125
Test voltage range (upper limit)(V) 500 Power Supply Dry Cell Battery Battery drive time(h) 20
Representative Standard CE / EN Test lead Switch Included Features Single-Range Megger
Dimension (W)(mm) 152 Dimension (H)(mm) 92 Dimension (d)(mm) 40

Please check the type/dimensions/specifications of the part IR4011-11 in the Analog MΩ HiTester IR4011-11 series.