1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

AC Fan / □80 mm Series (Part Number)

AC Fan / □80 mm Series
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 852.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

AC Fan / □80 mm Series
Cooling fans serve as equipment designed to lower the temperature of electronic devices and equipment.They offer a wide variety of sizes to choose from.
[Feature]
● Frame Size (mm.): 80x80
● Thickness (mm.) : 20, 25, 38 and 40
● Life Expectancy(h) : 25,000 at 60˚C
● Operating temperature : −30∼+60˚C
● Material
Frame: Aluminum (Black coating)
Impeller: Plastic (Flammability: UL 94V-1)
[Application]
Cooling fans are used to cool electronic devices.

Part Number
109-033UL
109-040UL
109-041UL
109-043UL
109-044UL
109-047UL
109-150
109-151
109-153
109-154
109-210
109S030
109S031
109S033
109S050
109S051
109S053
109S054
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSFrame thickness Rated Voltage Safety standards Maximum Air Flow (AC when 50 Hz)
(m3/min)
Maximum air flow (at AC 60 Hz)
(m3/min)
Sound pressure level (for AC-50 Hz)
(dB)
Sound pressure level (for AC-60 Hz)
(dB)
Maximum Static Pressure (AC 50 Hz)
(Pa)
Maximum static pressure (at AC 60 Hz)
(Pa)

฿ 1,147.05

HEAT MEASURES FAN 1 Piece(s) Available 13 Day(s) 10[40 mm or more] 42mm[Other] AC115VPSE / CE / UL / TUV / CSA0.430.4324248.88.8

฿ 1,047.90

HEAT MEASURES FAN 1 Piece(s) Same day -[40 mm or more] 42mmAC100VPSE / CE / UL / TUV / CSA0.851404424.535.3

฿ 1,144.00

HEAT MEASURES FAN 1 Piece(s) Available Same day -[40 mm or more] 42mmAC200VPSE / CE / UL / TUV / CSA0.851404424.535.3

฿ 1,105.15

HEAT MEASURES FAN 1 Piece(s) Available 13 Day(s) -[40 mm or more] 42mm[Other] AC115VPSE / CE / UL / TUV / CSA0.851404424.535.3

฿ 1,090.12

HEAT MEASURES FAN 1 Piece(s) Available 13 Day(s) 10[40 mm or more] 42mm[Other] AC230VPSE / CE / UL / TUV / CSA0.851404424.535.3

฿ 1,123.43

HEAT MEASURES FAN 1 Piece(s) Available 5 Day(s) -[40 mm or more] 42mmAC100VPSE / CE / UL / TUV / CSA0.430.4324248.88.8

฿ 1,031.23

HEAT MEASURES FAN 1 Piece(s) 5 Day(s) -38mmAC100VPSE / CE / UL / TUV / CSA0.91.05353931.444.1

฿ 1,094.86

HEAT MEASURES FAN 1 Piece(s) Available 5 Day(s) -38mmAC200VPSE / CE / UL / TUV / CSA0.91.05353931.444.1

฿ 1,129.53

HEAT MEASURES FAN 1 Piece(s) Available 5 Day(s) -38mm[Other] AC115VPSE / CE / UL / TUV / CSA0.91.05353931.444.1

฿ 1,162.29

HEAT MEASURES FAN 1 Piece(s) Available 5 Day(s) 1038mm[Other] AC230VPSE / CE / UL / TUV / CSA0.91.05353931.444.1

฿ 852.81

HEAT MEASURES FAN 1 Piece(s) 5 Day(s) -20mmAC100VCE / UL / TUV / CSA0.440.53263123.531.4

฿ 1,012.08

HEAT MEASURES FAN 1 Piece(s) 5 Day(s) -25mmAC100VPSE / CE / UL / TUV / CSA0.550.63283021.628.4

฿ 1,156.22

HEAT MEASURES FAN 1 Piece(s) 5 Day(s) -25mmAC200VPSE / CE / UL / TUV / CSA0.550.63283021.628.4

฿ 1,054.10

HEAT MEASURES FAN 1 Piece(s) Available 5 Day(s) 1025mm[Other] AC115VPSE / CE / UL / TUV / CSA0.550.63283021.628.4

฿ 943.62

HEAT MEASURES FAN 1 Piece(s) Available 6 Day(s) -25mmAC100VPSE / CE / UL / TUV / CSA0.630.76303327.538.3

฿ 1,054.10

HEAT MEASURES FAN 1 Piece(s) Available 5 Day(s) -25mmAC200VPSE / CE / UL / TUV / CSA0.630.76303327.538.3

฿ 964.96

HEAT MEASURES FAN 1 Piece(s) 6 Day(s) 1025mm[Other] AC115VPSE / CE / UL / TUV / CSA0.630.76303327.538.3

฿ 1,047.24

HEAT MEASURES FAN 1 Piece(s) Same day -25mm[Other] AC230VPSE / CE / UL / TUV / CSA0.630.76303327.538.3

Loading...

  1. 1

Basic Information

Model AC fan Frame Size 80x80 Sensor specifications NA
Classification Standard (general purpose) Frame Material Aluminum Life Expectancy(h) 25000