(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Hexagon supporter that is handy for supporting printer circuit boards, acrylic covers and other parts. Made with robust, low-cost steel.
[Features]
· Includes a wide variety of sizes from M3 - M6.
· Also supports connection.
· The insulation supporter is a supporter that is coated with insulating material on the supporter side.
· The upper and lower screws are not insulated
Part Number |
---|
MK-4100-3C |
MK-410-3C |
MK-420-3C |
MK-430-3C |
MK-450-3C |
MK-5100-3C |
MKZ-460-3C |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Screw Diameter | Length L (mm) | Insulation Coating | D (mm) | Screw hole depth L1 (mm) | Screw hole depth L2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,287.03 ฿ 1,499.83 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 50 Pieces Per Package | Same day | 10 | M4 | 100 | NA | 7 | 10 | 10 | ||
฿ 1,016.59 ฿ 610.06 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | Same day | 10 | M4 | 10 | NA | 7 | 6 | 6 | |||
฿ 1,073.56 ฿ 644.24 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | Same day | 10 | M4 | 20 | NA | 7 | 10 | 10 | |||
฿ 1,421.29 ฿ 852.92 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | Same day | 10 | M4 | 30 | NA | 7 | 10 | 10 | |||
฿ 1,585.39 ฿ 951.39 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | Same day | 10 | M4 | 50 | NA | 7 | 10 | 10 | |||
฿ 2,547.18 | CONTROL CONSOLE ACCESSORIES | 1 Pack(s) | 50 Pieces Per Package | Same day | 10 | M5 | 100 | NA | 8 | 13 | 13 | ||
฿ 1,935.69 ฿ 1,161.61 | CONTROL CONSOLE ACCESSORIES | 1 Piece(s) | Same day | - | M4 | 60 | Available | 7 | 10 | 10 |
Loading...
Screw Type | Male Female | Material/finishing | 3C (iron· trivalent) | Outer shape | Hexagon |
---|---|---|---|---|---|
Number with packs(Piece) | 50 |
How can we improve?
How can we improve?