1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Circuit Pattern Compatible Type (Part Number)

Circuit Pattern Compatible Type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,382.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

In line with PLCs, the signal circuits are arranged sequentially from the left of the terminal block, making wiring easy. The lack of any vacant terminals helps save on space.

Part Number
TIFZ740MOR2SALE
TIFZ740MOR4SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,382.43

฿ 853.93

TERMINAL INTERFACE TERMINAL 1 Piece(s) Same day

฿ 1,382.43

฿ 853.93

TERMINAL INTERFACE TERMINAL 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Connector MIL Connector Terminal Block Screw M3 Number of Poles(Pole) 40
Mounting Method DIN rail / direct mount Pitch Between Terminals(mm) 7 Supported equipment PLC
Supported equipment manufacturer Omron Representative Standard CE / UL Dimension vertical(mm) 40
Dimension width(mm) 129 Dimension depth(mm) 42.3 Connector manufacturer Omron
Terminal Block Shape Applicable Type to Circuit Pattern Features Self-up Note Select the model referring to the connection diagram on the catalog.