1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Resin Filter Kit, DC/AC Fan / for □60 - □120 mm (Part Number)

Resin Filter Kit, DC/AC Fan / for □60 - □120 mm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 297.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Used for filtering dust in the air that passes through the cooling fan. This is composed of a guard, filter, and cover.

[Features]
• This filter kit is composed of a guard, filter, and cover. This unit is shipped to the user completely assembled for immediate use. Insert the screws from the front cover panel opening.
• A guard can be easily attached and detached to the filter and cover. Filter maintenance can be performed easily and without needing to remove the fan.
• The range of temperatures in which this product can be used is from -10°C to + 60°C (if no condensation).
• The filter will degrade as time goes on. The rate of degradation depends on the environment in which it is used. Please be aware that the filter will degrade more easily in an area of high temperature and humidity.
• When storing for an extended period, keep the temperature between 10°C~30°C and the humidity between 20%~65% Use/storage is intended for about 2 years.
• The unit's ability to cool will be reduced when the filter is dirty. Change about every 6 months. If the filter appears clogged or degraded upon inspection, replace it.
• Do not wash the filter with water.
• Avoid using or maintaining in a high-temperature and/or high-humidity environment, an area in direct sunlight or ultraviolet light, or an area containing corrosive gases.
• Mounting screws and nuts are not included.

Part Number
109-1000F13
109-1000F20
109-1000F30
109-1000F40
109-1001F13
109-1001F20
109-1001F30
109-1001F40
109-1002F13
109-1002F20
109-1002F30
109-1002F40
109-1003F13
109-1003F20
109-1003F30
109-1003F40
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCompatible Frame Size
(mm)
Number of holes per inch
(PPI)

฿ 374.58

HEAT MEASURES ACCESSORIES 1 Piece(s) Same day □12013

฿ 374.58

HEAT MEASURES ACCESSORIES 1 Piece(s) Same day □12020

฿ 371.09

HEAT MEASURES ACCESSORIES 1 Piece(s) Same day □12030

฿ 374.58

HEAT MEASURES ACCESSORIES 1 Piece(s) Same day □12040

฿ 302.62

HEAT MEASURES ACCESSORIES 1 Piece(s) 5 Day(s) □9213

฿ 300.00

HEAT MEASURES ACCESSORIES 1 Piece(s) Same day □9220

฿ 302.62

HEAT MEASURES ACCESSORIES 1 Piece(s) 5 Day(s) □9230

฿ 302.62

HEAT MEASURES ACCESSORIES 1 Piece(s) Same day □9240

฿ 298.75

HEAT MEASURES ACCESSORIES 1 Piece(s) Same day □8013

฿ 354.00

HEAT MEASURES ACCESSORIES 1 Piece(s) Same day □8020

฿ 415.71

HEAT MEASURES ACCESSORIES 1 Piece(s) Same day □8030

฿ 301.93

HEAT MEASURES ACCESSORIES 1 Piece(s) Same day □8040

฿ 297.50

HEAT MEASURES ACCESSORIES 1 Piece(s) Same day □6013

฿ 300.82

HEAT MEASURES ACCESSORIES 1 Piece(s) 5 Day(s) □6020

฿ 297.50

HEAT MEASURES ACCESSORIES 1 Piece(s) 5 Day(s) □6030

฿ 297.50

HEAT MEASURES ACCESSORIES 1 Piece(s) Same day □6040

Loading...

  1. 1

Basic Information

Type Filter Material (guard, cover) Resin (PPE + PS) Material (filter) Polyurethane Foam