1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Multi-Use Power Strip, 4 Outlets 15-A Flat Blade, Cable Set with Twist Lock Plug (Part Number)

Multi-Use Power Strip, 4 Outlets 15-A Flat Blade, Cable Set with Twist Lock Plug
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,051.21/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Cable set power strip with flat blade 15 A sockets x 4 twist lock plug, and a structure that supports feed wiring and 3.5 mm22 wires.

[Features]
· Flame and impact-resistant nylon resin case is used that is structured to support feed wiring and VCT 3.5 mm22.
▪ Has 2 sockets, and grounded 2P 15 A rating, and can be used up to a total of 15 A.

Part Number
KC1035
KC1035(5M)
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCable Length
(m)

฿ 2,051.21

POWER STRIPS 1 Piece(s) 5 Day(s) 3

฿ 2,353.38

POWER STRIPS 1 Piece(s) 5 Day(s) 5

Loading...

  1. 1

Basic Information

Plug shape Hook/NEMA Socket shape A-3 socket Number of Insertion Openings/Split Openings 4
Rated Current(A) 15 Rated Voltage(V) 125 Supported countries (standards) Japan (PSE)
Number Of Cores 3 Socket shape detail A-3 flat blade type