1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Dustproof/Waterproof Sealock Plate for Dual-Horizontal (Part Number)

Dustproof/Waterproof Sealock Plate for Dual-Horizontal
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 692.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This waterproof plate with an openable cover can be mounted to an embedded outlet (dual-horizontal). Depending on the mounting method, prevents dust and allows jet flow when the cover is completely closed.

[Features]
· When mounted using the mounting holes for an embedded outlet, it can function as a plate with cover.
· Functions as a dust-resistant jet-shaped plate when the cover is completely closed by being mounted in 4 locations using mounting holes for dust-resistant and jet types (screws sold separately).
· The openable cover is equipped with a hook for locking so locking can easily be performed.
· Also stops at the cover full open position (180°) when used.
• The main body plate and cover utilize a high-quality nylon resin.
• The product also maintains dust resistance and waterproof performance by using heat-resistant, soft resin/sealing for the bottom of the plate, as well as high-quality silicon rubber sealing for the interior of the cover.
• The main body plate and cover surface are available in two types: Silver, which has a beautiful and luxurious metallic silver paint finish, and the affordable standard specification, White.

Part Number
SLP1100
SLP1100-SV
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSColor Sealock plate/hue

฿ 692.52

OA TAP AC CORD ACCESSORIES 1 Piece(s) Available 3 Day(s) -WhiteWhite

฿ 1,018.14

OA TAP AC CORD ACCESSORIES 1 Piece(s) 3 Day(s) 10SilverSilver

Loading...

  1. 1

Basic Information

Type AC Outlet/Inlet Related Product (Other) Material Nylon Supported installed outlet shape Composite broadness
No. of mount installed outlets(Piece) 2 Applicable boxes For 1 pieces Lid Available
Protection function (environmentally resistant) Available