(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
LPZ-RB-150-B |
LPZ-RG-150-B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Manufacturing Part # |
---|---|---|---|---|---|---|
฿ 901.12 | FLANGED GAUGE | 1 Piece(s) | 5 Day(s) | 565316 | ||
฿ 789.52 | FLANGED GAUGE | 1 Piece(s) | 31 Day(s) | 565317 |
Loading...
LABS (PWIS) conformity | VDMA24364 zone III | Housing material | Nickel-plated brass | Min. Ambient Temperature(°C) | -10 |
---|---|---|---|---|---|
Max. Ambient Temperature(°C) | 50 | Pneumatic Connection | Male thread M12x1.25 | Note on Materials | RoHS-compliant |
Noise Level(dB(A)) | 90 dB(A) |
How can we improve?
How can we improve?