1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

OPTEX FA Fiber Units NF Series Flexible R1mm Type (NF-DE03)

DIFFUSE, COMPATIBLE W/ FD-WZ7

OPTEX FA Fiber Units NF Series Flexible R1mm Type (NF-DE03)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


NF Series Flexible R1mm Type Datasheet
Click Here

Product Description

Fiber with 1 mm bending radius for the smallest possible bends
- Extra space is unnecessary as the bending radius is 1 mm. Also prevents snagging.
- Over 20 types are available, including through-beam types and diffuse types

Part Number
NF-DE03
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDetection Type Shape Head Shape Detection Light Type Light Source Case Material Detection distance 【classification】
(mm)
Detection Type (Selectable only with Reflection Type) Ambient Operating Temperature Range
(°C)
Max. Head Size, Length L
(mm)
Fiber clothing material Connecting Type Output Specification (type) Detection Distance details
(mm)

฿ 3,410.67

DIFFUSE, COMPATIBLE W/ FD-WZ7 1 Piece(s) 22 Day(s) -Reflection-SquareStandard-[Plastic] Polycarbonate (PC)~500Diffused Reflective-40~6014PVC--Flexible, Flat ON41~490

Loading...

  1. 1

Basic Information

Type Fiber Unit Detection Object Colored Side Amplifier Installation Type Separate Type
Operating Environment Standard / Cold Resistance Ambient operating humidity range(%) 35::85 Fiber Type (Selectable only when Amplifier is not installed) Does not break / bend
Bending radius R(mm) 1 Fiber unit features Free Cut

Please check the type/dimensions/specifications of the part NF-DE03 in the OPTEX FA Fiber Units NF Series Flexible R1mm Type series.

Products with similar specification

Part Number
NF-DE04
NF-TE01
NF-TE02
NF-TE03
NF-TE04
NF-TK77
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSDetection Type Shape Head Shape Detection Light Type Light Source Case Material Detection distance 【classification】
(mm)
Detection Type (Selectable only with Reflection Type) Ambient Operating Temperature Range
(°C)
Max. Head Size, Length L
(mm)
Fiber clothing material Connecting Type Output Specification (type) Detection Distance details
(mm)

฿ 3,410.67

1 Piece(s) 22 Day(s) -Reflection-SquareStandard-[Plastic] Polycarbonate (PC)~500Diffused Reflective-40~6014PVC--Flexible, Head ON/Side ON switchable type45~480

฿ 3,410.67

1 Piece(s) 22 Day(s) -Penetration-SquareStandard-[Plastic] Polycarbonate (PC)~2000--40~6010PVC--Flexible, Flat ON, Through-beam type100~1190

฿ 3,410.67

1 Piece(s) 22 Day(s) -Penetration-SquareStandard-[Plastic] Polycarbonate (PC)~500--40~6010PVC--Flexible, Head ON/Side ON switchable type, Through-beam type36~430

฿ 3,410.67

1 Piece(s) 22 Day(s) -Penetration-SquareStandard-[Plastic] Polycarbonate (PC)~2000--40~6014PVC--Flat ON, Through-beam type170~1890

฿ 3,758.67

1 Piece(s) 22 Day(s) -Penetration-SquareStandard-[Plastic] Polycarbonate (PC)~2000--40~6014PVC--Flat ON/Head ON switchable type, Through-beam type130~1340

฿ 2,836.00

1 Piece(s) Same day 10PenetrationDifferent Shape of Emitting and Receiving SectionScrewSmall Spots[Red] Red LED[Brass Nickel Plating] Brass Nickel Plating~4000--40~6015PVCM4-Can be equipped with lens (Page A-75)180~4000