1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

OPTEX FA Fiber Units NF Series Small Object Detection Type

OPTEX FA Fiber Units NF Series Small Object Detection Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,436.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
NF Series Small Object Detection Type Datasheet Click Here

Product Description

Small object detection with spot lens and fine core
- A small spot focus lens with adjustable spot size is available
- Suitable for handling small objects with a ø0.125 mm fine core (NF-TP01, NF-DP01)

Part Number
NF-DP01
NF-TP01
NF-TR04
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDetection Type Detection distance 【classification】
(mm)
Detection Type (Selectable only with Reflection Type) Ambient Operating Temperature Range
(°C)
Connecting Type Specification (type) Detection Distance details
(mm)

฿ 2,958.67

DIFFUSE, COMPATIBLE W/ FD-E12 1 Piece(s) 22 Day(s) Reflection~30Diffused Reflective-40~60⌀1.5ø0.5 sleeve: 3 mm long, Fine1~28

฿ 3,480.00

THRU-BEAM COMPATIBLE W/FT-E12 1 Piece(s) 22 Day(s) Penetration~30--40~70⌀3ø0.25 fine sleeve: 5 mm long, Through-beam type1~27

฿ 2,436.00

THRU-BEAM COMPATIBLE W/FT-PS1 1 Piece(s) 65 Day(s) Penetration~100--40~60⌀1Fine core, Flexible, Through-beam type5~54

Loading...

  1. 1

Basic Information

Type Fiber Unit Ambient operating humidity range(%) 35::85