1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

OPTEX FA Fiber units NF Series Retro-Reflective Type (NF-RR01)

OPT FIBER UNIT

OPTEX FA Fiber units NF Series Retro-Reflective Type (NF-RR01)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


NF Series Retro-Reflective Type Datasheet
Click Here

Product Description

Stable detection of transparent workpieces
Built-in polarizing filter type and narrow view type available

Part Number
NF-RR01
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShape Detection Object Case Material Detection distance 【classification】
(mm)
Ambient Operating Temperature Range
(°C)
Max. Head Size, Width W
(mm)
Max. Head Size, Height H
(mm)
Max. Head Size, Length L
(mm)
Fiber Type (Selectable only when Amplifier is not installed) Bending radius R
(mm)
Specification (type) Detection Distance details
(mm)

฿ 4,828.75

OPT FIBER UNIT 1 Piece(s) 22 Day(s) 10Use of Emitting and Receiving Integrated Reflection PlateColored Side / Transparent Objects[Plastic] Polycarbonate (PC)~2000-25~559.55.215Does not break / bend1Built-in deflection filter (stable detection for transparent work pieces)10~1390

Loading...

  1. 1

Basic Information

Type Fiber Unit Detection Type Reflection Head Shape Square
Detection Light Type Small Spots Amplifier Installation Type Separate Type Light Source Red LED
Detection Type (Selectable only with Reflection Type) Retro-Reflective Operating Environment Standard / Cold Resistance Ambient operating humidity range(%) 35::85
Fiber clothing material PVC Fiber unit features Free Cut

Please check the type/dimensions/specifications of the part NF-RR01 in the OPTEX FA Fiber units NF Series Retro-Reflective Type series.

Products with similar specification

Part Number
NF-RB02
NF-RG01
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSShape Detection Object Case Material Detection distance 【classification】
(mm)
Ambient Operating Temperature Range
(°C)
Max. Head Size, Width W
(mm)
Max. Head Size, Height H
(mm)
Max. Head Size, Length L
(mm)
Fiber Type (Selectable only when Amplifier is not installed) Bending radius R
(mm)
Specification (type) Detection Distance details
(mm)

฿ 4,828.75

1 Piece(s) 22 Day(s) --Colored Side / Transparent Objects[Plastic] ABS~500-40~6012.25.225Standard10Side ON90~410

฿ 7,505.00

1 Piece(s) 22 Day(s) --Wafer Mapping / Colored Side / Transparent Objects[Plastic] ABS~1000-40~6011821.5Standard10Ultra-small type70~590