(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Stable detection of transparent workpieces
Built-in polarizing filter type and narrow view type available
Part Number |
---|
NF-RR01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shape | Detection Object | Case Material | Detection distance 【classification】 (mm) | Ambient Operating Temperature Range (°C) | Max. Head Size, Width W (mm) | Max. Head Size, Height H (mm) | Max. Head Size, Length L (mm) | Fiber Type (Selectable only when Amplifier is not installed) | Bending radius R (mm) | Specification (type) | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,828.75 | OPT FIBER UNIT | 1 Piece(s) | 22 Day(s) | 10 | Use of Emitting and Receiving Integrated Reflection Plate | Colored Side / Transparent Objects | [Plastic] Polycarbonate (PC) | ~2000 | -25~55 | 9.5 | 5.2 | 15 | Does not break / bend | 1 | Built-in deflection filter (stable detection for transparent work pieces) | 10~1390 |
Loading...
Type | Fiber Unit | Detection Type | Reflection | Head Shape | Square |
---|---|---|---|---|---|
Detection Light Type | Small Spots | Amplifier Installation Type | Separate Type | Light Source | Red LED |
Detection Type (Selectable only with Reflection Type) | Retro-Reflective | Operating Environment | Standard / Cold Resistance | Ambient operating humidity range(%) | 35::85 |
Fiber clothing material | PVC | Fiber unit features | Free Cut |
Please check the type/dimensions/specifications of the part NF-RR01 in the OPTEX FA Fiber units NF Series Retro-Reflective Type series.
Part Number |
---|
NF-RB02 |
NF-RG01 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Shape | Detection Object | Case Material | Detection distance 【classification】 (mm) | Ambient Operating Temperature Range (°C) | Max. Head Size, Width W (mm) | Max. Head Size, Height H (mm) | Max. Head Size, Length L (mm) | Fiber Type (Selectable only when Amplifier is not installed) | Bending radius R (mm) | Specification (type) | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,828.75 | 1 Piece(s) | 22 Day(s) | - | - | Colored Side / Transparent Objects | [Plastic] ABS | ~500 | -40~60 | 12.2 | 5.2 | 25 | Standard | 10 | Side ON | 90~410 | ||
฿ 7,505.00 | 1 Piece(s) | 22 Day(s) | - | - | Wafer Mapping / Colored Side / Transparent Objects | [Plastic] ABS | ~1000 | -40~60 | 11 | 8 | 21.5 | Standard | 10 | Ultra-small type | 70~590 |
How can we improve?
How can we improve?