1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

OPTEX FA Fiber Units NF Series Flexible R4/R2mm Type (NF-DR02)

OPT FIBER UNIT

OPTEX FA Fiber Units NF Series Flexible R4/R2mm Type (NF-DR02)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


NF Series Flexible R4/R2mm Type Datasheet
Click Here

Product Description

Flexible type fiber units can be mounted at moving parts
- Withstands 800,000 cycle bending test
Limited diffuse reflective types optimized for glass substrate alignment is also available

Part Number
NF-DR02
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDetection Type Shape Head Shape Detection Light Type Light Source Case Material Detection distance 【classification】
(mm)
Detection Type (Selectable only with Reflection Type) Operating Environment Ambient Operating Temperature Range
(°C)
Max. Head Size, Width W
(mm)
Max. Head Size, Height H
(mm)
Max. Head Size, Length L
(mm)
Fiber clothing material Connecting Type Specification (type) Fiber unit features Detection Distance details
(mm)

฿ 1,614.58

OPT FIBER UNIT 1 Piece(s) 6 Day(s) 10PenetrationDifferent Shape of Emitting and Receiving SectionScrewSmall Spots[Green] Green LED[Stainless Steel] SUS~400-Standard-40~70--13SUSM3Bending-resistant (R2 / R4 mm) type, glass substrate alignmentFree Cut15~300

Loading...

  1. 1

Basic Information

Type Fiber Unit Detection Object Colored Side Amplifier Installation Type Separate Type
Ambient operating humidity range(%) 35::85 Fiber Type (Selectable only when Amplifier is not installed) Flex Resistant Bending radius R(mm) 4

Please check the type/dimensions/specifications of the part NF-DR02 in the OPTEX FA Fiber Units NF Series Flexible R4/R2mm Type series.

Products with similar specification

Part Number
NF-DR01
NF-DR03
NF-DR04
NF-DR06
NF-DR08
NF-TE05
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSDetection Type Shape Head Shape Detection Light Type Light Source Case Material Detection distance 【classification】
(mm)
Detection Type (Selectable only with Reflection Type) Operating Environment Ambient Operating Temperature Range
(°C)
Max. Head Size, Width W
(mm)
Max. Head Size, Height H
(mm)
Max. Head Size, Length L
(mm)
Fiber clothing material Connecting Type Specification (type) Fiber unit features Detection Distance details
(mm)

฿ 1,566.67

1 Piece(s) 22 Day(s) 10ReflectionUse of Emitting and Receiving Integrated Reflection PlateScrewStandard[Green] Green LED[Brass Nickel Plating] Brass Nickel Plating~2000Retro-ReflectiveStandard-40~70--12-M6Bending-resistant (R2 / R4 mm) type, glass substrate alignmentFree Cut70~1100

฿ 1,566.67

1 Piece(s) 22 Day(s) 10ReflectionUse of Emitting and Receiving Integrated Reflection PlateCylinderStandard[Green] Green LED[Stainless Steel] SUS~500Retro-ReflectiveStandard-40~70--10SUS-Core Diameter φ3Free Cut25~450

฿ 1,642.67

1 Piece(s) 6 Day(s) 10ReflectionUse of Emitting and Receiving Integrated Reflection PlateCylinderStandard[Green] Green LED[Stainless Steel] SUS~300Retro-ReflectiveStandard-40~70--15SUS-Core diameter Ø1.5Free Cut18~300

฿ 2,610.67

1 Piece(s) 22 Day(s) 10ReflectionUse of Emitting and Receiving Integrated Reflection PlateScrewStandard[Green] Green LED[Stainless Steel] SUS~300Retro-ReflectiveStandard-40~70--15SUSM4Bending-resistant (R2 / R4 mm) type, glass substrate alignmentFree Cut16~300

฿ 1,566.67

1 Piece(s) 22 Day(s) -Reflection-ScrewStandard-[Stainless Steel] SUS~100Diffused ReflectiveStandard / Cold Resistance-40~70--12PVCM3Bending-resistant (R2 / R4 mm) type, diffuse typeFree Cut7~88

฿ 3,132.00

1 Piece(s) 22 Day(s) 10PenetrationDifferent Shape of Emitting and Receiving SectionSquareStandard[Red] Red LED[Plastic] Polycarbonate (PC)~2000-Standard / Cold Resistance-40~608.5311---Bending-resistant (R2 / R4 mm) type, free cut130~1600