(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Flexible type fiber units can be mounted at moving parts
- Withstands 800,000 cycle bending test
Limited diffuse reflective types optimized for glass substrate alignment is also available
Part Number |
---|
NF-TR01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Detection Type | Shape | Head Shape | Detection Light Type | Light Source | Case Material | Detection distance 【classification】 (mm) | Detection Type (Selectable only with Reflection Type) | Operating Environment | Ambient Operating Temperature Range (°C) | Max. Head Size, Width W (mm) | Max. Head Size, Height H (mm) | Max. Head Size, Length L (mm) | Fiber clothing material | Connecting Type | Specification (type) | Fiber unit features | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,088.00 | OPT FIBER UNIT | 1 Piece(s) | 22 Day(s) | 10 | Penetration | Different Shape of Emitting and Receiving Section | Screw | Small Spots | [Green] Green LED | - | ~4000 | - | Standard | -40~70 | - | - | 15 | SUS | M4 | Can be equipped with lens (P. 158) | Free Cut | 175~4000 |
Loading...
Type | Fiber Unit | Detection Object | Colored Side | Amplifier Installation Type | Separate Type |
---|---|---|---|---|---|
Ambient operating humidity range(%) | 35::85 | Fiber Type (Selectable only when Amplifier is not installed) | Flex Resistant | Bending radius R(mm) | 4 |
Please check the type/dimensions/specifications of the part NF-TR01 in the OPTEX FA Fiber Units NF Series Flexible R4/R2mm Type series.
Part Number |
---|
NF-DR04 |
NF-DR06 |
NF-DR08 |
NF-TR02 |
NF-TR05 |
NF-TR06 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Detection Type | Shape | Head Shape | Detection Light Type | Light Source | Case Material | Detection distance 【classification】 (mm) | Detection Type (Selectable only with Reflection Type) | Operating Environment | Ambient Operating Temperature Range (°C) | Max. Head Size, Width W (mm) | Max. Head Size, Height H (mm) | Max. Head Size, Length L (mm) | Fiber clothing material | Connecting Type | Specification (type) | Fiber unit features | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,642.67 | 1 Piece(s) | 6 Day(s) | 10 | Reflection | Use of Emitting and Receiving Integrated Reflection Plate | Cylinder | Standard | [Green] Green LED | [Stainless Steel] SUS | ~300 | Retro-Reflective | Standard | -40~70 | - | - | 15 | SUS | - | Core diameter Ø1.5 | Free Cut | 18~300 | ||
฿ 2,610.67 | 1 Piece(s) | 22 Day(s) | 10 | Reflection | Use of Emitting and Receiving Integrated Reflection Plate | Screw | Standard | [Green] Green LED | [Stainless Steel] SUS | ~300 | Retro-Reflective | Standard | -40~70 | - | - | 15 | SUS | M4 | Bending-resistant (R2 / R4 mm) type, glass substrate alignment | Free Cut | 16~300 | ||
฿ 1,566.67 | 1 Piece(s) | 22 Day(s) | - | Reflection | - | Screw | Standard | - | [Stainless Steel] SUS | ~100 | Diffused Reflective | Standard / Cold Resistance | -40~70 | - | - | 12 | PVC | M3 | Bending-resistant (R2 / R4 mm) type, diffuse type | Free Cut | 7~88 | ||
฿ 2,150.42 | 1 Piece(s) | 8 Day(s) | 10 | Penetration | Different Shape of Emitting and Receiving Section | Screw | Small Spots | [Green] Green LED | [Stainless Steel] SUS | ~1000 | - | Standard | -40~70 | - | - | 10 | SUS | M3 | Bending-resistant (R2 / R4 mm) type, glass substrate alignment | Free Cut | 50~850 | ||
฿ 3,132.00 | 1 Piece(s) | 65 Day(s) | 10 | Penetration | Different Shape of Emitting and Receiving Section | Square | Standard | [Red] Red LED | [Plastic] Polycarbonate (PC) | ~4000 | - | Standard / Cold Resistance | -40~60 | 8 | 3 | 11 | - | - | - | Bending-resistant (R2 / R4 mm) type, free cut | 320~3600 | ||
฿ 3,132.00 | 1 Piece(s) | 22 Day(s) | 10 | Penetration | Different Shape of Emitting and Receiving Section | Square | Standard | [Red] Red LED | [Plastic] Polycarbonate (PC) | ~4000 | - | Standard / Cold Resistance | -40~60 | 8 | 3 | 11 | - | - | - | Bending-resistant (R2 / R4 mm) type, free cut | 500~3600 |
How can we improve?
How can we improve?