1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
OPTEX FA Fiber Units NF Series Cylindrical Type (Part Number)

OPT FIBER UNIT

OPTEX FA Fiber Units NF Series Cylindrical Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 502.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


NF Series Cylindrical Type Datasheet
Click Here

Product Description

Set screw mounted compact fiber unit
- Compact and space-saving.
- Selection is possible from among three types including fine core, side view and standard.

Part Number
NF-DK04
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDetection Type Shape Head Shape Light Source Case Material Detection distance 【classification】
(mm)
Detection Type (Selectable only with Reflection Type) Ambient Operating Temperature Range
(°C)
Max. Head Size, Length L
(mm)
Fiber clothing material Bending radius R
(mm)
Connecting Type Specification (type) Fiber unit features Head material Detection Distance details
(mm)

฿ 1,079.58

OPT FIBER UNIT 1 Piece(s) 10 Day(s) 10ReflectionUse of Emitting and Receiving Integrated Reflection PlateCylinder[Red] Red LED-~2000Retro-Reflective-40~7017SUS25Core Diameter φ3-Free CutSUS30380~1200

Loading...

  1. 1

Basic Information

Type Fiber Unit Detection Light Type Standard Detection Object Colored Side
Amplifier Installation Type Separate Type Operating Environment Standard / Cold Resistance Ambient operating humidity range(%) 35::85
Fiber Type (Selectable only when Amplifier is not installed) Standard

Please check the type/dimensions/specifications of the part NF-DK04 in the OPTEX FA Fiber Units NF Series Cylindrical Type series.

Products with similar specification

Part Number
NF-DB01
NF-DB10
NF-DT03
NF-TB07
NF-TS08
NF-TV08
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSDetection Type Shape Head Shape Light Source Case Material Detection distance 【classification】
(mm)
Detection Type (Selectable only with Reflection Type) Ambient Operating Temperature Range
(°C)
Max. Head Size, Length L
(mm)
Fiber clothing material Bending radius R
(mm)
Connecting Type Specification (type) Fiber unit features Head material Detection Distance details
(mm)

฿ 502.86

1 Piece(s) Same day 10ReflectionUse of Emitting and Receiving Integrated Reflection PlateScrew-[Stainless Steel] SUS~2000Retro-Reflective-40~7020SUS25M6 Screw MountingCoaxial TypeFree CutSUS75~1200

฿ 1,566.67

1 Piece(s) 22 Day(s) -Reflection-Cylinder-[Brass Nickel Plating] Brass Nickel Plating~1000Diffused Reflective-40~7015PVC25Core Diameter φ3-Free CutBrass with nickel plating60~690

฿ 1,566.67

1 Piece(s) 22 Day(s) -Reflection-Cylinder-[Stainless Steel] SUS~400Diffused Reflective-40~7010SUS15Core Diameter φ2.5-Free CutSUS10~400

฿ 1,118.57

1 Piece(s) 22 Day(s) -Penetration-Cylinder-[Stainless Steel] SUS~2000--40~708PVC25Core Diameter φ2.5Through-beam typeFree CutSUS160~1710

฿ 3,506.67

1 Piece(s) 10 Day(s) 10PenetrationDifferent Shape of Emitting and Receiving SectionCylinder[Red] Red LED-~3000--40~7030SUS25Core Diameter φ3Through-beam typeFree Cut / set screw mounting small fiber (can also be mounted in areas lacking depth)SUS303140~2500

฿ 4,176.25

1 Piece(s) 33 Day(s) -Penetration-Cylinder--~4000--40~6025PVC25Core Diameter φ4Through-beam typeFree Cut-530~3600