(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Set screw mounted compact fiber unit
- Compact and space-saving.
- Selection is possible from among three types including fine core, side view and standard.
Part Number |
---|
NF-TV08 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Detection Type | Shape | Head Shape | Light Source | Case Material | Detection distance 【classification】 (mm) | Detection Type (Selectable only with Reflection Type) | Ambient Operating Temperature Range (°C) | Max. Head Size, Length L (mm) | Fiber clothing material | Bending radius R (mm) | Connecting Type | Specification (type) | Fiber unit features | Head material | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,176.25 | SIDE VIEW | 1 Piece(s) | 33 Day(s) | - | Penetration | - | Cylinder | - | - | ~4000 | - | -40~60 | 25 | PVC | 25 | Core Diameter φ4 | Through-beam type | Free Cut | - | 530~3600 |
Loading...
Type | Fiber Unit | Detection Light Type | Standard | Detection Object | Colored Side |
---|---|---|---|---|---|
Amplifier Installation Type | Separate Type | Operating Environment | Standard / Cold Resistance | Ambient operating humidity range(%) | 35::85 |
Fiber Type (Selectable only when Amplifier is not installed) | Standard |
Please check the type/dimensions/specifications of the part NF-TV08 in the OPTEX FA Fiber Units NF Series Cylindrical Type series.
Part Number |
---|
NF-DB01 |
NF-DB10 |
NF-DK04 |
NF-DT03 |
NF-TB07 |
NF-TS08 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Detection Type | Shape | Head Shape | Light Source | Case Material | Detection distance 【classification】 (mm) | Detection Type (Selectable only with Reflection Type) | Ambient Operating Temperature Range (°C) | Max. Head Size, Length L (mm) | Fiber clothing material | Bending radius R (mm) | Connecting Type | Specification (type) | Fiber unit features | Head material | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 502.86 | 1 Piece(s) | Same day | 10 | Reflection | Use of Emitting and Receiving Integrated Reflection Plate | Screw | - | [Stainless Steel] SUS | ~2000 | Retro-Reflective | -40~70 | 20 | SUS | 25 | M6 Screw Mounting | Coaxial Type | Free Cut | SUS | 75~1200 | ||
฿ 1,566.67 | 1 Piece(s) | 22 Day(s) | - | Reflection | - | Cylinder | - | [Brass Nickel Plating] Brass Nickel Plating | ~1000 | Diffused Reflective | -40~70 | 15 | PVC | 25 | Core Diameter φ3 | - | Free Cut | Brass with nickel plating | 60~690 | ||
฿ 1,079.58 | 1 Piece(s) | 10 Day(s) | 10 | Reflection | Use of Emitting and Receiving Integrated Reflection Plate | Cylinder | [Red] Red LED | - | ~2000 | Retro-Reflective | -40~70 | 17 | SUS | 25 | Core Diameter φ3 | - | Free Cut | SUS303 | 80~1200 | ||
฿ 1,566.67 | 1 Piece(s) | 22 Day(s) | - | Reflection | - | Cylinder | - | [Stainless Steel] SUS | ~400 | Diffused Reflective | -40~70 | 10 | SUS | 15 | Core Diameter φ2.5 | - | Free Cut | SUS | 10~400 | ||
฿ 1,118.57 | 1 Piece(s) | 22 Day(s) | - | Penetration | - | Cylinder | - | [Stainless Steel] SUS | ~2000 | - | -40~70 | 8 | PVC | 25 | Core Diameter φ2.5 | Through-beam type | Free Cut | SUS | 160~1710 | ||
฿ 3,506.67 | 1 Piece(s) | 10 Day(s) | 10 | Penetration | Different Shape of Emitting and Receiving Section | Cylinder | [Red] Red LED | - | ~3000 | - | -40~70 | 30 | SUS | 25 | Core Diameter φ3 | Through-beam type | Free Cut / set screw mounting small fiber (can also be mounted in areas lacking depth) | SUS303 | 140~2500 |
How can we improve?
How can we improve?