(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Small object detection with spot lens and fine core
- A small spot focus lens with adjustable spot size is available
- Suitable for handling small objects with a ø0.125 mm fine core (NF-TP01, NF-DP01)
Part Number |
---|
NF-DA05 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | Detection Type | Head Shape | Detection Light Type | Detection Object | Case Material | Operating Environment | Ambient Operating Temperature Range (°C) | Ambient operating humidity range (%) | Connecting Type | Specification (type) | Fiber unit features | Applicable part | Center Detection Distance (mm) | Item Weight | Material | Additional Information |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 894.29 | LENS ATTACHMENT, DIFFUSE | 1 Piece(s) | 22 Day(s) | - | [Lens for Sensor] Lens of sensor | Reflection | Cylinder | Small Spots | Colored Side / Small Area | Aluminum | Standard / Cold Resistance | -40~70 | 35~85 | M4 Screw | Small object detection | Small spot len | NF-DM02 (Ø0.5) | 6 | - | - | - |
Loading...
Please check the type/dimensions/specifications of the part NF-DA05 in the OPTEX FA Fiber Unit NF Series Small Object Detection series.
Part Number |
---|
NF-DA02 |
NF-DA03 |
NF-DA04 |
NF-DA06 |
NF-DA07 |
NF-DA52 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Type | Detection Type | Head Shape | Detection Light Type | Detection Object | Case Material | Operating Environment | Ambient Operating Temperature Range (°C) | Ambient operating humidity range (%) | Connecting Type | Specification (type) | Fiber unit features | Applicable part | Center Detection Distance (mm) | Item Weight | Material | Additional Information |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,442.08 | 1 Piece(s) | 7 Day(s) | 10 | [Lens for Sensor] Lens of sensor | Reflection | Cylinder | Small Spots | Small Area / Colored Side | Aluminum | Standard / Cold Resistance | -40~70 | 35~85 | M3 Screw | Lens for detection of very small objects | Small spot lens effective diameter Ø3.0 mm | NF-DK21 (Ø1.2) / -DT01 (Ø1.4) | 15 | - | - | - | ||
฿ 2,088.00 | 1 Piece(s) | 22 Day(s) | - | [Lens for Sensor] Lens of sensor | Reflection | Cylinder | Small Spots | Small Area / Colored Side | Aluminum | Standard / Cold Resistance | -20~60 | 35~85 | M3 Screw | Small object detection | Small object spot lens | NF-DK21 (Ø0.2) / NF-DT01 (Ø0.4) | 7 | - | - | - | ||
฿ 1,118.57 | 1 Piece(s) | 22 Day(s) | 10 | [Lens for Sensor] Lens of sensor | Reflection | Cylinder | Small Spots | Small Area / Colored Side | Aluminum | Standard / Cold Resistance | -40~70 | 35~85 | M4 Screw | Lens for detection of very small objects | Small spot lens effective diameter Ø4.0 mm | NF-DK21 (Ø0.3) / -DT01 (Ø0.5) | 7.5 | - | - | - | ||
฿ 1,342.86 | 1 Piece(s) | 22 Day(s) | - | [Lens for Sensor] Lens of sensor | Reflection | Cylinder | Small Spots | Small Area / Colored Side | Aluminum | Standard / Cold Resistance | -40~70 | 35~85 | M4 Screw | Small object detection | Spot size Adjustable lens | NF-DM02-G4 (Ø0.9 to 1.9) | Approx. 20 to 40 | - | - | - | ||
฿ 1,566.67 | 1 Piece(s) | 22 Day(s) | - | [Lens for Sensor] Lens of sensor | Reflection | Cylinder | Small Spots | Small Area / Colored Side | [Plastic] PBT | Standard / Cold Resistance | -40~70 | 35~85 | M3 Screw | Small object detection | Side view Lens with adjustable spot size | NF-DM02-G4 (Ø0.8 to 3.2) | Approx. 9 to 17 | - | - | - | ||
฿ 1,118.57 | 1 Piece(s) | 22 Day(s) | - | [Lens for Sensor] Other accessories | - | - | - | - | - | - | - | - | - | - | - | - | - | 0.50 per EA | SUS | Stainless Steel Mounting Bracket for NF-DW02 Leak Fiber |
How can we improve?
How can we improve?