1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
OPTEX FA Fiber Unit NF Series Small Object Detection (Part Number)

LENS ATTACHMENT, DIFFUSE

OPTEX FA Fiber Unit NF Series Small Object Detection
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 151.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


NF Series Small Object Detection Datasheet
Click Here

Product Description

Small object detection with spot lens and fine core
- A small spot focus lens with adjustable spot size is available
- Suitable for handling small objects with a ø0.125 mm fine core (NF-TP01, NF-DP01)

Part Number
NF-DA05
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Detection Type Head Shape Detection Light Type Detection Object Case Material Operating Environment Ambient Operating Temperature Range
(°C)
Ambient operating humidity range
(%)
Connecting Type Specification (type) Fiber unit features Applicable part Center Detection Distance
(mm)
Item Weight Material Additional Information

฿ 894.29

LENS ATTACHMENT, DIFFUSE 1 Piece(s) 22 Day(s) -[Lens for Sensor] Lens of sensorReflectionCylinderSmall SpotsColored Side / Small AreaAluminumStandard / Cold Resistance-40~7035~85M4 ScrewSmall object detectionSmall spot lenNF-DM02 (Ø0.5)6---

Loading...

  1. 1

Please check the type/dimensions/specifications of the part NF-DA05 in the OPTEX FA Fiber Unit NF Series Small Object Detection series.

Products with similar specification

Part Number
NF-DA02
NF-DA03
NF-DA04
NF-DA06
NF-DA07
NF-DA52
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSType Detection Type Head Shape Detection Light Type Detection Object Case Material Operating Environment Ambient Operating Temperature Range
(°C)
Ambient operating humidity range
(%)
Connecting Type Specification (type) Fiber unit features Applicable part Center Detection Distance
(mm)
Item Weight Material Additional Information

฿ 2,442.08

1 Piece(s) 7 Day(s) 10[Lens for Sensor] Lens of sensorReflectionCylinderSmall SpotsSmall Area / Colored SideAluminumStandard / Cold Resistance-40~7035~85M3 ScrewLens for detection of very small objectsSmall spot lens effective diameter Ø3.0 mmNF-DK21 (Ø1.2) / -DT01 (Ø1.4)15---

฿ 2,088.00

1 Piece(s) 22 Day(s) -[Lens for Sensor] Lens of sensorReflectionCylinderSmall SpotsSmall Area / Colored SideAluminumStandard / Cold Resistance-20~6035~85M3 ScrewSmall object detectionSmall object spot lensNF-DK21 (Ø0.2) / NF-DT01 (Ø0.4)7---

฿ 1,118.57

1 Piece(s) 22 Day(s) 10[Lens for Sensor] Lens of sensorReflectionCylinderSmall SpotsSmall Area / Colored SideAluminumStandard / Cold Resistance-40~7035~85M4 ScrewLens for detection of very small objectsSmall spot lens effective diameter Ø4.0 mmNF-DK21 (Ø0.3) / -DT01 (Ø0.5)7.5---

฿ 1,342.86

1 Piece(s) 22 Day(s) -[Lens for Sensor] Lens of sensorReflectionCylinderSmall SpotsSmall Area / Colored SideAluminumStandard / Cold Resistance-40~7035~85M4 ScrewSmall object detectionSpot size Adjustable lensNF-DM02-G4 (Ø0.9 to 1.9)Approx. 20 to 40---

฿ 1,566.67

1 Piece(s) 22 Day(s) -[Lens for Sensor] Lens of sensorReflectionCylinderSmall SpotsSmall Area / Colored Side[Plastic] PBTStandard / Cold Resistance-40~7035~85M3 ScrewSmall object detectionSide view Lens with adjustable spot sizeNF-DM02-G4 (Ø0.8 to 3.2)Approx. 9 to 17---

฿ 1,118.57

1 Piece(s) 22 Day(s) -[Lens for Sensor] Other accessories-------------0.50 per EASUSStainless Steel Mounting Bracket for NF-DW02 Leak Fiber