(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Cost effective and Eco-Friendly
- Low price achieved by equipping our unique Opto-ASIC
- Employs a newly developed 4 element red LED light source
- Ultra-low current consumption
- Easy-to-see indicators and operating panel
Part Number |
---|
Z2D-80CN4 |
Z2D-80CP4 |
Z2D-80N |
Z2D-80P |
Z2R-400CN4 |
Z2R-400CP4 |
Z2R-400N |
Z2R-400P |
Z2T-2000CN4 |
Z2T-2000CP4 |
Z2T-2000N |
Z2T-2000P |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Detection Type | Detection distance 【classification】 (mm) | Detection Type (Selectable only with Reflection Type) | Connecting Type | Output | Specification (type) | Detection Distance details (mm) | Spot Size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 940.00 | DIFFUSE, 80CM, M8 QD, NPN | 1 Piece(s) | 22 Day(s) | Reflection | ~1000 | Diffused Reflective | Connector type | NPN | Diffuse-reflective type | 0~1000 | Approx. ø140mm | ||
฿ 940.00 | DIFFUSE, 80CM, M8 QD, PNP | 1 Piece(s) | 22 Day(s) | Reflection | ~1000 | Diffused Reflective | Connector type | PNP | Diffuse-reflective type | 0~1000 | Approx. ø140mm | ||
฿ 940.00 | DIFFUSE, 80CM, CABLE, NPN | 1 Piece(s) | 22 Day(s) | Reflection | ~1000 | Diffused Reflective | Cable type | NPN | Diffuse-reflective type | 0~1000 | Approx. ø140mm | ||
฿ 940.00 | DIFFUSE, 80CM, CABLE, PNP | 1 Piece(s) | 22 Day(s) | Reflection | ~1000 | Diffused Reflective | Cable type | PNP | Diffuse-reflective type | 0~1000 | Approx. ø140mm | ||
฿ 938.57 | RETRO, 4M, M8 QD, NPN | 1 Piece(s) | 22 Day(s) | Reflection | ~5000 | Retro-Reflective | Connector type | NPN | Retro-reflective type | 10~4400 | Approx. ø220mm | ||
฿ 940.00 | RETRO, 4M, M8 QD, PNP | 1 Piece(s) | 22 Day(s) | Reflection | ~5000 | Retro-Reflective | Connector type | PNP | Retro-reflective type | 10~4400 | Approx. ø220mm | ||
฿ 940.00 | OPTEX_FA | 1 Piece(s) | 26 Day(s) | Reflection | ~5000 | Retro-Reflective | Cable type | NPN | Retro-reflective type | 10~4400 | Approx. ø220mm | ||
฿ 940.00 | RETRO, 4M, CABLE, PNP | 1 Piece(s) | 22 Day(s) | Reflection | ~5000 | Retro-Reflective | Cable type | PNP | Retro-reflective type | 10~4400 | Approx. ø220mm | ||
฿ 1,028.57 | THRU-BEAM, 20M, M8 QD, NPN | 1 Piece(s) | 22 Day(s) | Penetration | More than 10000 | - | Connector type | NPN | Through-beam type | 25000 | Approx. ø1000mm | ||
฿ 1,028.57 | THRU-BEAM, 20M, M8 QD, PNP | 1 Piece(s) | 22 Day(s) | Penetration | More than 10000 | - | Connector type | PNP | Through-beam type | 25000 | Approx. ø1000mm | ||
฿ 1,028.57 | OPTEX_FA | 1 Piece(s) | 26 Day(s) | Penetration | More than 10000 | - | Cable type | NPN | Through-beam type | 25000 | Approx. ø1000mm | ||
฿ 1,028.57 | THRU-BEAM, 20M, CABLE, PNP | 1 Piece(s) | 22 Day(s) | Penetration | More than 10000 | - | Cable type | PNP | Through-beam type | 25000 | Approx. ø1000mm |
Loading...
Type | Photoelectric sensor | Amplifier Installation Type | Built-in Type | Light Source | 4-element Red LED |
---|---|---|---|---|---|
Housing type | ABS Glass fiber reinforced | Response time(μs) | 500 or less |
How can we improve?
How can we improve?