(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Fiber units for detecting liquid
- Select based on applications for liquid level, liquid leakage, and water detection
- Array type NF-DF07 that can be mounted on ø8 to ø80 mm pipes
- A liquid accumulation prevention structure is used for all liquid level contact type models.
Part Number |
---|
NF-DF05 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Detection Type | Shape | Head Shape | Detection Object | Case Material | Detection distance 【classification】 (mm) | Applicable Pipe (Selectable only with Pipe Mounting Type) (Ø) | Detection Type (Selectable only with Reflection Type) | Operating Environment | Ambient Operating Temperature Range (°C) | Max. Head Size, Width W (mm) | Max. Head Size, Height H (mm) | Max. Head Size, Length L (mm) | Fiber clothing material | Bending radius R (mm) | Connecting Type | Output | Specification (type) | Fiber unit features | Accessory | Head material | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,480.00 | OPT FIBER UNIT | 1 Piece(s) | 22 Day(s) | 10 | Liquid Surface Contact | Emitting and Receiving Integrated Single Use | Square | Transparent Objects / Liquid Surface(Pipe Mounting) | [Plastic] Polyetherimide | - | 6~26 | - | Standard / Heat Resistant / Cold Resistance | -40~100 | 25 | 13 | 20 | PVC | 10 | Pipe Mounting | - | For liquid level detection (liquid surface contact type), intended for upper limit level detection, heat-resistant | Free cut, outer diameter Ø6 to 26 mm, for 1 mm thickness PFA pipe or pipe of equivalent transparency | Mounting position adjustment lever included | PVC | - |
Loading...
Type | Fiber Unit | Detection Light Type | Standard | Amplifier Installation Type | Separate Type |
---|---|---|---|---|---|
Ambient operating humidity range(%) | 35::85 | Fiber Type (Selectable only when Amplifier is not installed) | Standard |
Please check the type/dimensions/specifications of the part NF-DF05 in the OPTEX FA Fiber Units NF Series Liquid Level & Liquid Leak Detection Type series.
Part Number |
---|
NF-DF03 |
NF-DF04 |
NF-DF07 |
NF-DF08 |
NF-DW01 |
NF-DW02 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Detection Type | Shape | Head Shape | Detection Object | Case Material | Detection distance 【classification】 (mm) | Applicable Pipe (Selectable only with Pipe Mounting Type) (Ø) | Detection Type (Selectable only with Reflection Type) | Operating Environment | Ambient Operating Temperature Range (°C) | Max. Head Size, Width W (mm) | Max. Head Size, Height H (mm) | Max. Head Size, Length L (mm) | Fiber clothing material | Bending radius R (mm) | Connecting Type | Output | Specification (type) | Fiber unit features | Accessory | Head material | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 11,420.00 | 1 Piece(s) | 22 Day(s) | 10 | Liquid Surface Contact | Emitting and Receiving Integrated Single Use | Cylinder | Liquid Surface(Contact) / Transparent Objects | - | - | - | - | Standard / Cold Resistance | -40~70 | - | - | 24 | Fluororesin | 60 | - | - | For liquid level detection (liquid surface contact type), core diameter of Ø6, liquid accumulation prevention mechanism | Free Cut | Protective tube (fluorine resin/2-m cuttable length) | - | - | ||
฿ 3,480.00 | 1 Piece(s) | 22 Day(s) | - | Liquid Surface Contact | - | Pipe Mounting | Liquid Surface(Pipe Mounting) / Transparent Objects | [Plastic] Polyetherimide | - | 6~26 | - | Standard / Cold Resistance / Heat Resistant | -40~100 | 20 | 13 | 25 | PVC | 10 | Pipe Mounting | - | For liquid level detection (liquid surface contact type), intended for upper limit level detection, heat-resistant | Free Cut | Mounting position adjustment lever included | - | - | ||
฿ 5,155.00 | 1 Piece(s) | 22 Day(s) | - | Liquid Surface Contact | - | Pipe Mounting | Liquid Surface(Pipe Mounting) / Transparent Objects | [Plastic] ABS | - | 8~80 | - | Standard / Cold Resistance | -40~70 | 17 | 6.5 | 28.3 | - | 10 | Pipe Mounting | - | For liquid level detection (liquid surface contact type), intended for upper limit level detection, array type tolerant to air bubbles | Free Cut | - | - | - | ||
฿ 13,051.28 | 1 Piece(s) | 22 Day(s) | - | Liquid Surface Contact | - | Cylinder | Liquid Surface(Contact) / Transparent Objects | [Plastic] Polycarbonate (PC) | - | - | - | Standard / Cold Resistance / Heat Resistant | -40~105 | - | - | 500 | Fluororesin | Protective tube 20, Fiber 10 | Liquid level contact | - | For liquid level detection (liquid surface contact type), heat resistant | Free Cut | - | - | - | ||
฿ 13,653.85 | 1 Piece(s) | 22 Day(s) | - | Reflection | - | Screw | Transparent Objects | [Stainless Steel] SUS303 | ~300 | - | Diffused Reflective | Standard / Cold Resistance / Heat Resistant | -40~200 | - | - | 22 | SUS | 25 | M6 Screw | - | For water detection, heat resistant | Free Cut | - | - | 20~280 | ||
฿ 12,072.50 | 1 Piece(s) | 22 Day(s) | - | Reflection | - | Square | Transparent Objects | Fluororesin | - | - | Diffused Reflective | Standard / Cold Resistance | -20~50 | 20 | 10 | 30 | Others | Protective tube 20, Fiber 4 | Square | - | For liquid leakage detection | Free Cut | NF-DA52 (SUS mounting bracket) (sold separately), NF-DA53 (PVC mounting bracket) (sold separately) | - | - |
How can we improve?
How can we improve?