1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
OPTEX FA Fiber Units NF Series Liquid Level & Liquid Leak Detection Type (Part Number)

OPT FIBER UNIT

OPTEX FA Fiber Units NF Series Liquid Level & Liquid Leak Detection Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,480.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


NF Series Liquid Level & Liquid Leak Detection Type Datasheet
Click Here

Product Description

Fiber units for detecting liquid
- Select based on applications for liquid level, liquid leakage, and water detection
- Array type NF-DF07 that can be mounted on ø8 to ø80 mm pipes
- A liquid accumulation prevention structure is used for all liquid level contact type models.

Part Number
NF-DF05
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDetection Type Shape Head Shape Detection Object Case Material Detection distance 【classification】
(mm)
Applicable Pipe (Selectable only with Pipe Mounting Type)
(Ø)
Detection Type (Selectable only with Reflection Type) Operating Environment Ambient Operating Temperature Range
(°C)
Max. Head Size, Width W
(mm)
Max. Head Size, Height H
(mm)
Max. Head Size, Length L
(mm)
Fiber clothing material Bending radius R
(mm)
Connecting Type Output Specification (type) Fiber unit features Accessory Head material Detection Distance details
(mm)

฿ 3,480.00

OPT FIBER UNIT 1 Piece(s) 22 Day(s) 10Liquid Surface ContactEmitting and Receiving Integrated Single UseSquareTransparent Objects / Liquid Surface(Pipe Mounting)[Plastic] Polyetherimide-6~26-Standard / Heat Resistant / Cold Resistance-40~100251320PVC10Pipe Mounting-For liquid level detection (liquid surface contact type), intended for upper limit level detection, heat-resistantFree cut, outer diameter Ø6 to 26 mm, for 1 mm thickness PFA pipe or pipe of equivalent transparencyMounting position adjustment lever includedPVC-

Loading...

  1. 1

Basic Information

Type Fiber Unit Detection Light Type Standard Amplifier Installation Type Separate Type
Ambient operating humidity range(%) 35::85 Fiber Type (Selectable only when Amplifier is not installed) Standard

Please check the type/dimensions/specifications of the part NF-DF05 in the OPTEX FA Fiber Units NF Series Liquid Level & Liquid Leak Detection Type series.

Products with similar specification

Part Number
NF-DF03
NF-DF04
NF-DF07
NF-DF08
NF-DW01
NF-DW02
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSDetection Type Shape Head Shape Detection Object Case Material Detection distance 【classification】
(mm)
Applicable Pipe (Selectable only with Pipe Mounting Type)
(Ø)
Detection Type (Selectable only with Reflection Type) Operating Environment Ambient Operating Temperature Range
(°C)
Max. Head Size, Width W
(mm)
Max. Head Size, Height H
(mm)
Max. Head Size, Length L
(mm)
Fiber clothing material Bending radius R
(mm)
Connecting Type Output Specification (type) Fiber unit features Accessory Head material Detection Distance details
(mm)

฿ 11,420.00

1 Piece(s) 22 Day(s) 10Liquid Surface ContactEmitting and Receiving Integrated Single UseCylinderLiquid Surface(Contact) / Transparent Objects----Standard / Cold Resistance-40~70--24Fluororesin60--For liquid level detection (liquid surface contact type), core diameter of Ø6, liquid accumulation prevention mechanismFree CutProtective tube (fluorine resin/2-m cuttable length)--

฿ 3,480.00

1 Piece(s) 22 Day(s) -Liquid Surface Contact-Pipe MountingLiquid Surface(Pipe Mounting) / Transparent Objects[Plastic] Polyetherimide-6~26-Standard / Cold Resistance / Heat Resistant-40~100201325PVC10Pipe Mounting-For liquid level detection (liquid surface contact type), intended for upper limit level detection, heat-resistantFree CutMounting position adjustment lever included--

฿ 5,155.00

1 Piece(s) 22 Day(s) -Liquid Surface Contact-Pipe MountingLiquid Surface(Pipe Mounting) / Transparent Objects[Plastic] ABS-8~80-Standard / Cold Resistance-40~70176.528.3-10Pipe Mounting-For liquid level detection (liquid surface contact type), intended for upper limit level detection, array type tolerant to air bubblesFree Cut---

฿ 13,051.28

1 Piece(s) 22 Day(s) -Liquid Surface Contact-CylinderLiquid Surface(Contact) / Transparent Objects[Plastic] Polycarbonate (PC)---Standard / Cold Resistance / Heat Resistant-40~105--500FluororesinProtective tube 20, Fiber 10Liquid level contact-For liquid level detection (liquid surface contact type), heat resistantFree Cut---

฿ 13,653.85

1 Piece(s) 22 Day(s) -Reflection-ScrewTransparent Objects[Stainless Steel] SUS303~300-Diffused ReflectiveStandard / Cold Resistance / Heat Resistant-40~200--22SUS25M6 Screw-For water detection, heat resistantFree Cut--20~280

฿ 12,072.50

1 Piece(s) 22 Day(s) -Reflection-SquareTransparent ObjectsFluororesin--Diffused ReflectiveStandard / Cold Resistance-20~50201030OthersProtective tube 20, Fiber 4Square-For liquid leakage detectionFree CutNF-DA52 (SUS mounting bracket) (sold separately), NF-DA53 (PVC mounting bracket) (sold separately)--