(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Fiber units for ambient temperatures of 180 to 200℃
- New concept joint type also available
- This heat resistant series offers the most models in the industry at 26 models
Part Number |
---|
NF-DH01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Detection Type | Shape | Detection Object | Detection distance 【classification】 (mm) | Detection Type (Selectable only with Reflection Type) | Ambient Operating Temperature Range (°C) | Max. Head Size, Length L (mm) | Bending radius R (mm) | Connecting Type | Specification (type) | Fiber unit features | Accessory | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,460.00 | OPT FIBER UNIT | 1 Piece(s) | 22 Day(s) | 10 | Reflection | Use of Emitting and Receiving Integrated Reflection Plate | Colored Side / Transparent Objects | ~2000 | Retro-Reflective | -40~180 | 19 | 35 | M6 Screw | Reflective Type 180℃ | Free Cut | (Sold separately) Heat-resistant reflective mirror SW50 (⌀ 80 × 20 mm/reflective surface: ⌀ 50 mm) | 100~1100 |
Loading...
Type | Fiber Unit | Head Shape | Screw | Detection Light Type | Standard |
---|---|---|---|---|---|
Amplifier Installation Type | Separate Type | Light Source | Red LED | Case Material | SUS |
Operating Environment | Standard / Heat Resistant | Ambient operating humidity range(%) | 35::85 | Fiber Type (Selectable only when Amplifier is not installed) | Standard |
Head material | SUS |
Please check the type/dimensions/specifications of the part NF-DH01 in the OPTEX FA Fiber Units NF Series Heat Resistant (180℃ to 200℃) Type series.
Part Number |
---|
NF-DH07 |
NF-TH02 |
NF-TH10 |
NF-TH11 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Detection Type | Shape | Detection Object | Detection distance 【classification】 (mm) | Detection Type (Selectable only with Reflection Type) | Ambient Operating Temperature Range (°C) | Max. Head Size, Length L (mm) | Bending radius R (mm) | Connecting Type | Specification (type) | Fiber unit features | Accessory | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,136.25 | 1 Piece(s) | 22 Day(s) | - | Reflection | - | - | ~2000 | Diffused Reflective | -60~200 | 27 | 25 | M4 Screw | Reflective Type 200℃ | Coaxial, Metal Sheath | - | 59~1280 | ||
฿ 7,075.42 | 1 Piece(s) | 15 Day(s) | 10 | Penetration | Different Shape of Emitting and Receiving Section | Colored Side / Transparent Objects | ~4000 | - | -40~180 | 17 | 35 | M4 Screw | Through Beam Type 180 ℃ | Free Cut | (Sold separately) Heat-resistant reflective mirror SW50 (⌀ 80 × 20 mm/reflective surface: ⌀ 50 mm) | 180~4000 | ||
฿ 7,505.00 | 1 Piece(s) | 22 Day(s) | - | Penetration | - | - | ~100 | - | -60~200 | 23 | 10 | M4 Screw | Through Beam Type 200°C | Lens Attachable | - | 45~570 | ||
฿ 7,505.00 | 1 Piece(s) | 22 Day(s) | - | Penetration | - | - | ~2000 | - | -60~200 | 23 | 25 | M4 Screw | Through Beam Type 200°C | Lens Attachable | - | 110~1350 |
How can we improve?
How can we improve?