1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

OPTEX FA Fiber Units NF Series Heat Resistant (180℃ to 200℃) Type

OPTEX FA Fiber Units NF Series Heat Resistant (180℃ to 200℃) Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,460.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


NF Series Heat Resistant (180℃ to 200℃) Datasheet
Click Here

Product Description

Fiber units for ambient temperatures of 180 to 200℃
- New concept joint type also available
- This heat resistant series offers the most models in the industry at 26 models

Part Number
NF-DH01
NF-DH07
NF-TH02
NF-TH10
NF-TH11
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDetection Type Shape Detection Object Detection distance 【classification】
(mm)
Detection Type (Selectable only with Reflection Type) Ambient Operating Temperature Range
(°C)
Max. Head Size, Length L
(mm)
Bending radius R
(mm)
Connecting Type Specification (type) Fiber unit features Accessory Detection Distance details
(mm)

฿ 6,460.00

OPT FIBER UNIT 1 Piece(s) 22 Day(s) 10ReflectionUse of Emitting and Receiving Integrated Reflection PlateColored Side / Transparent Objects~2000Retro-Reflective-40~1801935M6 ScrewReflective Type 180℃Free Cut(Sold separately) Heat-resistant reflective mirror SW50 (⌀ 80 × 20 mm/reflective surface: ⌀ 50 mm)100~1100

฿ 9,136.25

DIFFUSE COMPATIBLE W/FD-H20-21 1 Piece(s) 22 Day(s) -Reflection--~2000Diffused Reflective-60~2002725M4 ScrewReflective Type 200℃Coaxial, Metal Sheath-59~1280

฿ 7,075.42

OPT FIBER UNIT 1 Piece(s) 15 Day(s) 10PenetrationDifferent Shape of Emitting and Receiving SectionColored Side / Transparent Objects~4000--40~1801735M4 ScrewThrough Beam Type 180 ℃Free Cut(Sold separately) Heat-resistant reflective mirror SW50 (⌀ 80 × 20 mm/reflective surface: ⌀ 50 mm)180~4000

฿ 7,505.00

THRU-BEAM COMPATIBLE 1 Piece(s) 22 Day(s) -Penetration--~100--60~2002310M4 ScrewThrough Beam Type 200°CLens Attachable-45~570

฿ 7,505.00

THRU-BEAM COMPATIBLE 1 Piece(s) 22 Day(s) -Penetration--~2000--60~2002325M4 ScrewThrough Beam Type 200°CLens Attachable-110~1350

Loading...

  1. 1

Basic Information

Type Fiber Unit Head Shape Screw Detection Light Type Standard
Amplifier Installation Type Separate Type Light Source Red LED Case Material SUS
Operating Environment Standard / Heat Resistant Ambient operating humidity range(%) 35::85 Fiber Type (Selectable only when Amplifier is not installed) Standard
Head material SUS