(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Easy sensitivity adjustments without the use of tools
- Easy to turn sensitivity adjustment potentiometer
- High-speed response up to 50μs
Part Number |
---|
NF-TK16 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Detection Type | Detection Object | Detection distance 【classification】 (mm) | Detection Type (Selectable only with Reflection Type) | Operating Environment | Ambient Operating Temperature Range (°C) | Bending radius R (mm) | Specification (type) | Detection Distance details (mm) | Mounting Dimension |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,241.25 | SIDE VIEW | 1 Piece(s) | 22 Day(s) | Penetration | - | ~2000 | - | Standard / Heat Resistant | -40~100 | 25 | Through-beam type | 800~2000 | 4 x 3.6 x 22 |
Loading...
Type | Fiber Unit |
---|
Please check the type/dimensions/specifications of the part NF-TK16 in the OPTEX FA Fiberoptic Photoelectric Sensor, BRF Series series.
Part Number |
---|
NF-DK63Z |
NF-TS25 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Detection Type | Detection Object | Detection distance 【classification】 (mm) | Detection Type (Selectable only with Reflection Type) | Operating Environment | Ambient Operating Temperature Range (°C) | Bending radius R (mm) | Specification (type) | Detection Distance details (mm) | Mounting Dimension |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,088.00 | 1 Piece(s) | 22 Day(s) | Reflection | - | ~200 | Diffused Reflective | Standard | -40~70 | 2 | Reflective type | 25~110 | M6 x 15 | ||
฿ 13,051.28 | 1 Piece(s) | 22 Day(s) | Penetration | Wafer Mapping | ~3000 | - | Standard / Heat Resistant | -40~105 | 10 | Through-beam type | 100~2300 | 3.5 x 2.8 x 30 |
How can we improve?
How can we improve?