1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Connecting cable, VMPA VMPAL Series (Part Number)

Connecting cable, VMPA VMPAL Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,780.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
Part Number
VMPA-KMS1-8-2.5
VMPA-KMS1-8-5
VMPA-KMS1-8-10
VMPA-KMS1-24-2.5
VMPA-KMS2-8-2.5-PUR
VMPA-KMS2-24-2.5-PUR
VMPAL-KM-S-SD25-IP67-2.5
VMPAL-KM-S-SD44-IP67-2.5
VMPAL-KM-V-SD25-IP67-2,​5
VMPAL-KM-V-SD25-IP67-10
VMPAL-KM-V-SD44-IP67-2,​5
VMPAL-KM-V-SD44-IP67-10
VMPAL-KMSK-V-SD25-IP67-2,​5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHousing material Seals material Material of pin contacts Min. Ambient temperature
(°C)
Degree of protection Electrical connection 1, connection type Electrical connection 1, cable outlet Electrical connection 1, number of pins/wires Electrical connection 1, occupied pins/wires Electrical connection 1, type of mounting Electrical connection 2, connection type Electrical connection 2, number of pins/wires Electrical connection 2, occupied pins/wires Surge resistance
(kV)
Cable length
(m)
Cable diameter
(mm)
Cable design
(mm²)
Manufacturer part # Weight
(g)

฿ 1,780.29

SEALING RING 1 Piece(s) 31 Day(s) PACR NBRCopper alloy, gold-plated-25IP65as per IEC 60529SocketAngled2593x M3 screwCable109-2.57.1510 x 0.34533195287

฿ 2,057.19

CONNECTING LINES 1 Piece(s) 31 Day(s) PACR NBRCopper alloy, gold-plated-25IP65as per IEC 60529SocketAngled2593x M3 screwCable109-57.1510 x 0.34533196510

฿ 2,605.13

CONNECTING LINES 1 Piece(s) 31 Day(s) PACR NBRCopper alloy, gold-plated-25IP65as per IEC 60529SocketAngled2593x M3 screwCable---107.1510 x 0.34533197956

฿ 2,616.43

SEALING RING 1 Piece(s) 31 Day(s) PACR NBRCopper alloy, gold-plated-25IP65as per IEC 60529SocketAngled25253x M3 screwCable2525-2.511.425 x 0.34533192563

฿ 2,587.53

SEALING RING 1 Piece(s) 31 Day(s) PACR NBRCopper alloy, gold-plated-25IP65as per IEC 60529SocketAngled2593x M3 screwCable10912.5710 x 0.25533504237

฿ 3,818.78

SEALING RING 1 Piece(s) 31 Day(s) PACR NBRCopper alloy, gold-plated-25IP65as per IEC 60529SocketAngled25253x M3 screwCable252512.510.825 x 0.25533501411

฿ 2,526.54

SOLENOID VALVES 1 Piece(s) 31 Day(s) ----5IP67as per IEC 60529Cable with plug--------2.510.225 x 0.34560419645

฿ 3,392.05

SOLENOID VALVES 1 Piece(s) 31 Day(s) ----5IP67as per IEC 60529Cable with plug--------2.59.636 x 0.25560425467

฿ 2,405.46

CONNECT. CABLE 1 Piece(s) 30 Day(s) ----5IP67as per IEC 60529Cable with plug--------2.510.225 x 0.34560416640

฿ 4,275.39

SOLENOID VALVES 1 Piece(s) 31 Day(s) ----5IP67as per IEC 60529Cable with plug--------1010.225 x 0.345604182290

฿ 3,139.08

CONNECT. CABLE 1 Piece(s) 30 Day(s) ----5IP67as per IEC 60529Cable with plug--------2.59.636 x 0.25560422462

฿ 5,183.96

SOLENOID VALVES 1 Piece(s) 31 Day(s) ----5IP67as per IEC 60529Cable with plug--------109.636 x 0.255604241572

฿ 3,479.69

CONNECTING LINES 1 Piece(s) 31 Day(s) ----5IP67as per IEC 60529Cable with plug--------2.512.525 x 0.34560410605

Loading...

  1. 1

Basic Information

Material of cable sheath PVC Max. Ambient temperature(°C) 80 Corrosion resistance class (CRC) 2 - Moderate corrosion stress