(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
VMPA-KMS1-24-2.5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Housing material | Seals material | Material of pin contacts | Min. Ambient temperature (°C) | Degree of protection | Electrical connection 1, connection type | Electrical connection 1, cable outlet | Electrical connection 1, number of pins/wires | Electrical connection 1, occupied pins/wires | Electrical connection 1, type of mounting | Electrical connection 2, connection type | Electrical connection 2, number of pins/wires | Electrical connection 2, occupied pins/wires | Surge resistance (kV) | Cable length (m) | Cable diameter (mm) | Cable design (mm²) | Manufacturer part # | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,616.43 | SEALING RING | 1 Piece(s) | 31 Day(s) | PA | CR NBR | Copper alloy, gold-plated | -25 | IP65as per IEC 60529 | Socket | Angled | 25 | 25 | 3x M3 screw | Cable | 25 | 25 | - | 2.5 | 11.4 | 25 x 0.34 | 533192 | 563 |
Loading...
Material of cable sheath | PVC | Max. Ambient temperature(°C) | 80 | Corrosion resistance class (CRC) | 2 - Moderate corrosion stress |
---|
Please check the type/dimensions/specifications of the part VMPA-KMS1-24-2.5 in the Connecting cable, VMPA VMPAL Series series.
Part Number |
---|
VMPA-KMS1-8-10 |
VMPA-KMS1-8-2.5 |
VMPA-KMS1-8-5 |
VMPA-KMS2-24-2.5-PUR |
VMPA-KMS2-8-2.5-PUR |
VMPAL-KM-S-SD25-IP67-2.5 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Housing material | Seals material | Material of pin contacts | Min. Ambient temperature (°C) | Degree of protection | Electrical connection 1, connection type | Electrical connection 1, cable outlet | Electrical connection 1, number of pins/wires | Electrical connection 1, occupied pins/wires | Electrical connection 1, type of mounting | Electrical connection 2, connection type | Electrical connection 2, number of pins/wires | Electrical connection 2, occupied pins/wires | Surge resistance (kV) | Cable length (m) | Cable diameter (mm) | Cable design (mm²) | Manufacturer part # | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,605.13 | 1 Piece(s) | 31 Day(s) | PA | CR NBR | Copper alloy, gold-plated | -25 | IP65as per IEC 60529 | Socket | Angled | 25 | 9 | 3x M3 screw | Cable | - | - | - | 10 | 7.15 | 10 x 0.34 | 533197 | 956 | ||
฿ 1,780.29 | 1 Piece(s) | 31 Day(s) | PA | CR NBR | Copper alloy, gold-plated | -25 | IP65as per IEC 60529 | Socket | Angled | 25 | 9 | 3x M3 screw | Cable | 10 | 9 | - | 2.5 | 7.15 | 10 x 0.34 | 533195 | 287 | ||
฿ 2,057.19 | 1 Piece(s) | 31 Day(s) | PA | CR NBR | Copper alloy, gold-plated | -25 | IP65as per IEC 60529 | Socket | Angled | 25 | 9 | 3x M3 screw | Cable | 10 | 9 | - | 5 | 7.15 | 10 x 0.34 | 533196 | 510 | ||
฿ 3,818.78 | 1 Piece(s) | 31 Day(s) | PA | CR NBR | Copper alloy, gold-plated | -25 | IP65as per IEC 60529 | Socket | Angled | 25 | 25 | 3x M3 screw | Cable | 25 | 25 | 1 | 2.5 | 10.8 | 25 x 0.25 | 533501 | 411 | ||
฿ 2,587.53 | 1 Piece(s) | 31 Day(s) | PA | CR NBR | Copper alloy, gold-plated | -25 | IP65as per IEC 60529 | Socket | Angled | 25 | 9 | 3x M3 screw | Cable | 10 | 9 | 1 | 2.5 | 7 | 10 x 0.25 | 533504 | 237 | ||
฿ 2,526.54 | 1 Piece(s) | 31 Day(s) | - | - | - | -5 | IP67as per IEC 60529 | Cable with plug | - | - | - | - | - | - | - | - | 2.5 | 10.2 | 25 x 0.34 | 560419 | 645 |
How can we improve?
How can we improve?