(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
NEBS-L1G4-K-2.5-LE4 |
NEBS-L1G4-K-5-LE4 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cable length (m) | Manufacturer part # | Weight (g) |
---|---|---|---|---|---|---|---|---|
฿ 350.29 | CONNECT. CABLE | 1 Piece(s) | 8 Day(s) | 2.5 | 572576 | 53 | ||
฿ 507.37 | CONNECT. CABLE | 1 Piece(s) | 8 Day(s) | 5 | 572577 | 106 |
Loading...
Housing material | PA | Material of cable sheath | PVC | Material of pin contacts | Tin-plated bronze |
---|---|---|---|---|---|
Insulating sheath material | PVC | Min. Ambient temperature(°C) | -20 | Max. Ambient temperature(°C) | 60 |
Degree of protection | IP40 | Contamination level | 2 | DC operating voltage range(V) | 0-30 |
Current rating at 40°C(A) | 1 | Surge resistance(kV) | 0.8 | Cable diameter(mm) | 4.1 |
Cable design(mm²) | 4 x 0.17 | Nominal conductor cross section(mm²) | 0.17 | Color cable sheath | Gray |
Housing colour | White | Corrosion resistance class (CRC) | 4 - Particularly high corrosion stress |
How can we improve?
How can we improve?