(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Design features of wide type miniature guideways - MGW:
1. The enlarged width design increases the capacity of moment loading.
2. Gothic arch contact design has high rigidity characteristics in all directions.
3. Specification with ball retainers would avoid ball falling when the blocks are removed from rails.
4. Interchangeable types are available in certain sizes and precision grades.
Part Number |
---|
MGW7CZ0CM+U |
MGW9CZ0CM+U |
MGW9HZ0CM+U |
MGW12CZ0CM+U |
MGW12CZ1PM+U |
MGW12HZ0CM+U |
MGW15CZ0CM+U |
MGW15CZ1PM+U |
MGW15HZ0CM+U |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Block Type | Preload | Basic Load Rating: Dynamic Load (N) | Basic Load Rating: Static Load (N) | Allowable Static Moment MA (N⋅m) | Allowable Static Moment MB (N⋅m) | Allowable Static Moment MC (N⋅m) | Block Mounting Hole Pitch (Width Direction) (mm) | Block Mounting Hole Pitch (Length Direction) (mm) | Block Mounting Hole Diameter | Block external dimension L (mm) | Block dimension L1 (mm) | Number of block mounting holes (holes) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,057.14 | LINEAR GUIDEWAYS BLOCK | 1 Piece(s) | 4 Day(s) | [Wide] Wide | Light Preload | 1.37 | 2.06 | 15.7 | 7.14 | 7.14 | 19 | 10 | M3x3 | 25 | 31.2 | 21 | ||
฿ 1,085.71 | LINEAR GUIDEWAYS BLOCK | 1 Piece(s) | 4 Day(s) | [Wide] Wide | Light Preload | 2.75 | 4.12 | 40.12 | 18.96 | 18.96 | 21 | 12 | M3x3 | 30 | 39.3 | 27.5 | ||
฿ 1,114.29 | LINEAR GUIDEWAYS BLOCK | 1 Piece(s) | 4 Day(s) | Wide Long | Light Preload | 3.43 | 5.89 | 54.54 | 34 | 34 | 23 | 24 | M3x3 | 30 | 50.7 | 38.5 | ||
฿ 1,128.57 | LINEAR GUIDEWAYS BLOCK | 1 Piece(s) | 4 Day(s) | [Wide] Wide | Light Preload | 3.92 | 5.59 | 70.34 | 27.8 | 27.8 | 28 | 15 | M3x3.6 | 40 | 46.1 | 31.3 | ||
฿ 1,314.29 | LINEAR GUIDEWAYS BLOCK | 1 Piece(s) | 4 Day(s) | [Wide] Wide | Standard | 3.92 | 5.59 | 70.34 | 27.8 | 27.8 | 28 | 15 | M3x3.6 | 40 | 46.1 | 31.3 | ||
฿ 1,242.86 | LINEAR GUIDEWAYS BLOCK | 1 Piece(s) | 4 Day(s) | Wide Long | Light Preload | 5.1 | 8.24 | 102.7 | 57.37 | 57.37 | 28 | 28 | M3x3.6 | 40 | 60.4 | 45.6 | ||
฿ 1,685.71 | LINEAR GUIDEWAYS BLOCK | 1 Piece(s) | 4 Day(s) | [Wide] Wide | Light Preload | 6.77 | 9.22 | 199.34 | 56.66 | 56.66 | 45 | 20 | M4x4.2 | 60 | 54.8 | 38 | ||
฿ 1,957.14 | LINEAR GUIDEWAYS BLOCK | 1 Piece(s) | 4 Day(s) | [Wide] Wide | Standard | 6.77 | 9.22 | 199.34 | 56.66 | 56.66 | 45 | 20 | M4x4.2 | 60 | 54.8 | 38 | ||
฿ 1,957.14 | LINEAR GUIDEWAYS BLOCK | 1 Piece(s) | 4 Day(s) | Wide Long | Light Preload | 8.93 | 13.38 | 299.01 | 122.6 | 122.6 | 45 | 35 | M4x4.2 | 60 | 73.8 | 57 |
Loading...
Set / Single Item | Block only | Accuracy | Standard Grade | Material | Stainless Steel |
---|---|---|---|---|---|
Ball Arrangement | 2 Rows of Circular | Retainer | Presence | Lubrication Type | Lubricant Application |
Rolling Element | Ball | Mounting hole dimensions | 4 |
How can we improve?
How can we improve?