(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
HG series linear guideways are designed with load capacity and rigidity higher than other similar products with circular-arc groove and structure optimization. It features equal load ratings in the radial, reverse radial and lateral directions, and self-aligning to absorb installation error. Thus, HIWIN HG series linear guideways can achieve a long life with high speed, high accuracy and smooth linear motion.
Features of HG series:
(1) Self-aligning capability
By design, the circular-arc groove has contact points at 45 degrees. HG series can absorb most installation errors due to surface irregularities and provide smooth linear motion through the elastic deformation of rolling elements and the shift of contact points. Self-aligning capability, high accuracy and smooth operation can be obtained with an easy installation.
(2) Interchangeability
Because of precision dimensional control, the dimensional tolerance of HG series can be kept in a reasonable range, which means that any blocks and any rails in a specific series can be used together while maintaining dimensional tolerance. A retainer is added to prevent the balls from falling out when the blocks are removed from the rail.
(3) High rigidity in all four directions
Because of the four-row design, the HG series linear guideway has equal load ratings in the radial, reverse radial and lateral directions. Furthermore, the circular-arc groove provides a wide-contact width between the balls and the groove raceway allowing large permissible loads and high rigidity.
Part Number |
---|
HGW25CAZ0C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Block Type | Preload | Accuracy | Basic Load Rating: Dynamic Load (N) | Basic Load Rating: Static Load (N) | Allowable Static Moment MA (N⋅m) | Allowable Static Moment MB (N⋅m) | Allowable Static Moment MC (N⋅m) | Block Mounting Hole Pitch (Width Direction) (mm) | Block Mounting Hole Pitch (Length Direction) (mm) | Block Mounting Hole Diameter | Block mounting | Block external dimension W (mm) | Block external dimension L (mm) | Block dimension L1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,528.57 | LINEAR GUIDEWAYS BLOCK | 1 Piece(s) | 4 Day(s) | [Wide] Wide | Light Preload | Standard Grade | 34.9 | 52.82 | 0.42 | 0.33 | 0.33 | 57 | 45 | M8 | Mounting From Top | 70 | 84 | 58 |
Loading...
Set / Single Item | Block only | Material | Carbon Steel | Ball Arrangement | 4 Rows of Circular |
---|---|---|---|---|---|
Retainer | Presence | Lubrication Type | Lubricant Application | Rolling Element | Ball |
Number of block mounting holes(holes) | 4 |
Please check the type/dimensions/specifications of the part HGW25CAZ0C in the HG Series Heavy Load Ball Type Linear Guideway series.
Part Number |
---|
HGH20CAZAC |
HGH20HAZ0C |
HGH20HAZAC |
HGW25CBZ0C |
HGW25CCZ0C |
HGW25CCZAC |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Block Type | Preload | Accuracy | Basic Load Rating: Dynamic Load (N) | Basic Load Rating: Static Load (N) | Allowable Static Moment MA (N⋅m) | Allowable Static Moment MB (N⋅m) | Allowable Static Moment MC (N⋅m) | Block Mounting Hole Pitch (Width Direction) (mm) | Block Mounting Hole Pitch (Length Direction) (mm) | Block Mounting Hole Diameter | Block mounting | Block external dimension W (mm) | Block external dimension L (mm) | Block dimension L1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,171.43 | 1 Piece(s) | 4 Day(s) | [Standard] Standard Type | Standard | Standard Grade | 27.1 | 36.68 | 0.27 | 0.2 | 0.2 | 32 | 36 | M5x6 | Mounting From Top | 44 | 77.5 | 50.5 | ||
฿ 1,457.14 | 1 Piece(s) | 4 Day(s) | [Long] Long Type | Light Preload | Standard Grade | 32.7 | 47.96 | 0.35 | 0.35 | 0.35 | 32 | 50 | M5x6 | Mounting From Top | 44 | 92.2 | 65.2 | ||
฿ 1,457.14 | 1 Piece(s) | 4 Day(s) | [Long] Long Type | Standard | Standard Grade | 32.7 | 47.96 | 0.35 | 0.35 | 0.35 | 32 | 50 | M5x6 | Mounting From Top | 44 | 92.2 | 65.2 | ||
฿ 1,585.71 | 1 Piece(s) | 4 Day(s) | [Wide] Wide | Light Preload | Standard Grade | 34.9 | 52.82 | 0.42 | 0.33 | 0.33 | 57 | 45 | M8 | Mounting From Bottom | 70 | 84 | 58 | ||
฿ 1,528.57 | 1 Piece(s) | 4 Day(s) | [Wide] Wide | Light Preload | Standard Grade | 34.9 | 52.82 | 0.42 | 0.33 | 0.33 | 57 | 45 | M8 | Combined | 70 | 84 | 58 | ||
฿ 1,528.57 | 1 Piece(s) | 4 Day(s) | [Wide] Wide | Standard | Standard Grade | 42.2 | 69.07 | 0.42 | 0.33 | 0.33 | 57 | 45 | M8 | Combined | 70 | 84 | 58 |
How can we improve?
How can we improve?