1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HG Series Heavy Load Ball Type Linear Guideway (HGH20CAZAC)

LINEAR GUIDEWAYS BLOCK

HG Series Heavy Load Ball Type Linear Guideway (HGH20CAZAC)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

HG series linear guideways are designed with load capacity and rigidity higher than other similar products with circular-arc groove and structure optimization. It features equal load ratings in the radial, reverse radial and lateral directions, and self-aligning to absorb installation error. Thus, HIWIN HG series linear guideways can achieve a long life with high speed, high accuracy and smooth linear motion.
 
Features of HG series:
(1) Self-aligning capability
By design, the circular-arc groove has contact points at 45 degrees. HG series can absorb most installation errors due to surface irregularities and provide smooth linear motion through the elastic deformation of rolling elements and the shift of contact points. Self-aligning capability, high accuracy and smooth operation can be obtained with an easy installation.
 
(2) Interchangeability
Because of precision dimensional control, the dimensional tolerance of HG series can be kept in a reasonable range, which means that any blocks and any rails in a specific series can be used together while maintaining dimensional tolerance. A retainer is added to prevent the balls from falling out when the blocks are removed from the rail.
 
(3) High rigidity in all four directions
Because of the four-row design, the HG series linear guideway has equal load ratings in the radial, reverse radial and lateral directions. Furthermore, the circular-arc groove provides a wide-contact width between the balls and the groove raceway allowing large permissible loads and high rigidity.

Part Number
HGH20CAZAC
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlock Type Preload Accuracy Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Allowable Static Moment MA
(N⋅m)
Allowable Static Moment MB
(N⋅m)
Allowable Static Moment MC
(N⋅m)
Block Mounting Hole Pitch (Width Direction)
(mm)
Block Mounting Hole Pitch (Length Direction)
(mm)
Block Mounting Hole Diameter Block mounting Block external dimension W
(mm)
Block external dimension L
(mm)
Block dimension L1
(mm)

฿ 1,171.43

LINEAR GUIDEWAYS BLOCK 1 Piece(s) 4 Day(s) [Standard] Standard TypeStandardStandard Grade27.136.680.270.20.23236M5x6Mounting From Top4477.550.5

Loading...

  1. 1

Basic Information

Set / Single Item Block only Material Carbon Steel Ball Arrangement 4 Rows of Circular
Retainer Presence Lubrication Type Lubricant Application Rolling Element Ball
Number of block mounting holes(holes) 4

Please check the type/dimensions/specifications of the part HGH20CAZAC in the HG Series Heavy Load Ball Type Linear Guideway series.

Products with similar specification

Part Number
HGH15CAZ0C
HGH15CAZAC
HGH20CAZ0C
HGH20HAZ0C
HGH20HAZAC
HGH25CAZ0C
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipBlock Type Preload Accuracy Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Allowable Static Moment MA
(N⋅m)
Allowable Static Moment MB
(N⋅m)
Allowable Static Moment MC
(N⋅m)
Block Mounting Hole Pitch (Width Direction)
(mm)
Block Mounting Hole Pitch (Length Direction)
(mm)
Block Mounting Hole Diameter Block mounting Block external dimension W
(mm)
Block external dimension L
(mm)
Block dimension L1
(mm)

฿ 942.86

1 Piece(s) 4 Day(s) [Standard] Standard TypeLight PreloadStandard Grade14.723.470.120.10.12626M4x5Mounting From Top3461.439.4

฿ 942.86

1 Piece(s) 4 Day(s) [Standard] Standard TypeStandardStandard Grade14.723.470.120.10.12626M4x5Mounting From Top3461.439.4

฿ 1,171.43

1 Piece(s) 4 Day(s) [Standard] Standard TypeLight PreloadStandard Grade27.136.680.270.20.23236M5x6Mounting From Top4477.550.5

฿ 1,457.14

1 Piece(s) 4 Day(s) [Long] Long TypeLight PreloadStandard Grade32.747.960.350.350.353250M5x6Mounting From Top4492.265.2

฿ 1,457.14

1 Piece(s) 4 Day(s) [Long] Long TypeStandardStandard Grade32.747.960.350.350.353250M5x6Mounting From Top4492.265.2

฿ 1,457.14

1 Piece(s) 4 Day(s) [Standard] Standard TypeLight PreloadStandard Grade34.952.820.420.330.333535M6x8Mounting From Top488458