1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Motor Enclosed Fan Cooled SF-QRFB (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 15,133.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Three phase induction motor class IE1 with electromagnetic brake
Totally enclosed fan cooled type, IP55 Degrees of protection
Horizontal flange mounted

Part Number
SF-QRFB 1/2HP 4P IP55 220VSALE
SF-QRFB 1/2HP 6P IP55 220VSALE
SF-QRFB 1/4HP 4P IP55 220VSALE
SF-QRFB 1/4HP 6P IP55 220VSALE
SF-QRFB 1HP 4P IP55 220VSALE
SF-QRFB 1HP 6P IP55 220VSALE
SF-QRFB 2HP 4P IP55 220VSALE
SF-QRFB 2HP 6P IP55 220VSALE
SF-QRFB 3HP 4P IP55 220VSALE
SF-QRFB 3HP 6P IP55 220VSALE
SF-QRFB 5HP 4P IP55 220VSALE
SF-QRFB 5HP 6P IP55 220VSALE
SF-QRFB 7.5HP 4P IP55 220VSALE
SF-QRFB 7.5HP 6P IP55 220VSALE
SF-QRFB 10HP 4P IP55 220VSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 18,683.33

฿ 12,456.18

GEAR MOTOR ENCLOSED FAN COOLED 1 Piece(s) 8 Day(s)

฿ 20,766.67

฿ 13,845.14

GEAR MOTOR ENCLOSED FAN COOLED 1 Piece(s) 31 Day(s)

฿ 15,133.33

฿ 10,089.39

GEAR MOTOR ENCLOSED FAN COOLED 1 Piece(s) 8 Day(s)

฿ 18,016.67

฿ 12,011.71

GEAR MOTOR ENCLOSED FAN COOLED 1 Piece(s) 31 Day(s)

฿ 21,433.33

฿ 14,289.60

GEAR MOTOR ENCLOSED FAN COOLED 1 Piece(s) 8 Day(s)

฿ 26,433.33

฿ 17,623.10

GEAR MOTOR ENCLOSED FAN COOLED 1 Piece(s) 31 Day(s)

฿ 27,733.33

฿ 18,489.81

GEAR MOTOR ENCLOSED FAN COOLED 1 Piece(s) 31 Day(s)

฿ 32,483.33

฿ 21,656.64

GEAR MOTOR ENCLOSED FAN COOLED 1 Piece(s) 31 Day(s)

฿ 33,000.00

฿ 22,001.10

GEAR MOTOR ENCLOSED FAN COOLED 1 Piece(s) 31 Day(s)

฿ 40,766.67

฿ 27,179.14

GEAR MOTOR ENCLOSED FAN COOLED 1 Piece(s) 31 Day(s)

฿ 43,133.33

฿ 28,756.99

GEAR MOTOR ENCLOSED FAN COOLED 1 Piece(s) 31 Day(s)

฿ 67,033.33

฿ 44,691.12

GEAR MOTOR ENCLOSED FAN COOLED 1 Piece(s) 31 Day(s)

฿ 67,316.67

฿ 44,880.02

GEAR MOTOR ENCLOSED FAN COOLED 1 Piece(s) 31 Day(s)

฿ 78,433.33

฿ 52,291.50

GEAR MOTOR ENCLOSED FAN COOLED 1 Piece(s) 31 Day(s)

฿ 69,150.00

฿ 46,102.31

GEAR MOTOR ENCLOSED FAN COOLED 1 Piece(s) 31 Day(s)

Loading...

  1. 1