(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- Super line Q series single phase induction motor, SCLF-QR from MITSUBISHI.
- SCLF-QR is capacitor start and run type.
- Totally enclosed fan-cooled type, IP 55 degrees of protection.
- Motor Output can be selected from 1 HP (0.75 kW) to 3 HP (2.2 kW).
- SCLF-QR is suited for conveyor and compressor applications.
- The power supply of this motor series is single phase 220 / 230 VAC 50Hz.
Part Number |
---|
SCLF-QR 1HP 4P IP55 220V |
SCLF-QR 1.5HP 4P IP55 220V |
SCLF-QR 2HP 4P IP55 220V |
SCLF-QR 3HP 4P IP55 220V |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 7,600.00 ฿ 5,364.84 | GEAR MOTOR ENCLOSED FAN COOLED | 1 Piece(s) | 8 Day(s) | ||
฿ 9,833.33 ฿ 6,941.35 | GEAR MOTOR ENCLOSED FAN COOLED | 1 Piece(s) | 8 Day(s) | ||
฿ 12,516.67 ฿ 8,835.52 | GEAR MOTOR ENCLOSED FAN COOLED | 1 Piece(s) | 8 Day(s) | ||
฿ 15,900.00 ฿ 11,223.81 | GEAR MOTOR ENCLOSED FAN COOLED | 1 Piece(s) | 8 Day(s) |
Loading...
How can we improve?
How can we improve?