(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Features
• Complete transitions in a short time by using existing wiring and mounting holes.
• This renewal tool allows replacements to be made in stages, such as primary replacement of only the amplifier or secondary replacement up to the motor.
• The servo amplifier can be replaced independently, without replacing the host controller or SSCNET cable.
• The MR-J2S servo amplifier motor can be controlled with the standard MR-J4 servo amplifier.
• The encoder conversion cable is available as a single part.
Type | A | Contents | 1 x mounting attachment, 1 x power conversion terminal block, 1 x amplifier side conversion cable set | Application | MR-J4-□A Servo Amplifier Capacity: for 5kW |
---|---|---|---|---|---|
Remark | Used for Primary Replacement and Package Replacement |
Please check the type/dimensions/specifications of the part SC-J2SJ4KT5K in the Renewal Kit, Type A, For Servo Amplifier Capacity 5kW series.
How can we improve?
How can we improve?