(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- Stepper motor driver, AZ series from ORIENTAL MOTOR.
- AZD-KPN is PROFINET Compatible Driver. AZ Series AC input drivers now come with PROFINET communications for a battery-free, absolute mechanical sensor motor and driver solution.
- AZ Series mini-Driver have 5 types available, AZD-KR2D, AZD-KRD, AZD-KRED, AZD-KREP and AZD-KRPN.
- The AZ Series mini-Driver works with a variety of αSTEP AZ Series, DC input products. This driver can be controlled using EtherCAT, PROFINET, EtherNet/IP, RS-485 communication, or Pulse Input Type with RS-485 Communication and daisy chained to maximize design and space and improve installation time.
Part Number |
---|
AZD-KPN |
AZD-KR2D |
AZD-KRD |
AZD-KRED |
AZD-KREP |
AZD-KRPN |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Driver Type | Degree of Protection | Product Type | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|
฿ 19,993.33 ฿ 15,422.85 | ALPHA STEP | 1 Piece(s) | 23 Day(s) | Network type | IP10 | Case type | 0.18 | ||
฿ 15,465.00 ฿ 11,929.70 | MOTOR CONTROLLER | 1 Piece(s) | 23 Day(s) | RS-485 Communications Type | IP10 | Mini driver circuit | 0.056 | ||
฿ 15,465.00 ฿ 11,929.70 | ALPHA STEP | 1 Piece(s) | 33 Day(s) | Built-in controller type / Network type | IP00 | Case type | 0.039 | ||
฿ 19,993.33 ฿ 15,422.85 | ALPHA STEP | 1 Piece(s) | 23 Day(s) | - | IP20 | Mini driver circuit | 0.11 | ||
฿ 19,993.33 ฿ 15,422.85 | ALPHA STEP | 1 Piece(s) | 23 Day(s) | Network type | IP20 | Mini driver circuit | 0.11 | ||
฿ 19,993.33 ฿ 15,422.85 | ALPHA STEP | 1 Piece(s) | 23 Day(s) | Network type | IP20 | Mini driver circuit | 0.11 |
Loading...
Power Supply Voltage | DC24/48V | RoHS Compliant | Yes |
---|
How can we improve?
How can we improve?