1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DC Brushless Motor, R Type, BLV Series (Part Number)

DC Brushless Motor, R Type, BLV Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 8,690.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

- BLMR Brushless Motors, R Type, BLV Series
- Various Applications: Transportation Robots, Agitators, Conveyors etc.
- Wide Speed Range and Smooth Motion.
- Power Supply Voltage: (K) DC Input
- Output: 60W, 100W, 200W and 400W
- Power Supply Input: 24 - 48 VDC* (*400 W type is 48 VDC)
- Designed for Compact Equipment and Lightweight.
- To connect the motor and driver, the dedicated connection cable (sold separately) is needed.
- The Support Software MEXE02 can be downloaded from the Oriental Motor website.

 
Part Number
BLMR260HK-5CSSALE
BLMR260HK-10CSSALE
BLMR260HK-15CSSALE
BLMR260HK-20CSSALE
BLMR260HK-ASALE
BLMR460SHK-5SALE
BLMR460SHK-5FRSALE
BLMR460SHK-10SALE
BLMR460SHK-10FRSALE
BLMR460SHK-15SALE
BLMR460SHK-15FRSALE
BLMR460SHK-20SALE
BLMR460SHK-20FRSALE
BLMR460SHK-30SALE
BLMR460SHK-30FRSALE
BLMR460SHK-50SALE
BLMR460SHK-50FRSALE
BLMR460SHK-100SALE
BLMR460SHK-100FRSALE
BLMR460SHK-200FRSALE
BLMR460SHK-GFVSALE
BLMR5100K-10-BSALE
BLMR5100K-10-FSALE
BLMR5100K-10FR-BSALE
BLMR5100K-10FR-FSALE
BLMR5100K-15-BSALE
BLMR5100K-15-FSALE
BLMR5100K-15FR-BSALE
BLMR5100K-15FR-FSALE
BLMR5100K-20-BSALE
BLMR5100K-20-FSALE
BLMR5100K-20FR-BSALE
BLMR5100K-20FR-FSALE
BLMR5100K-30-BSALE
BLMR5100K-30-FSALE
BLMR5100K-30FR-BSALE
BLMR5100K-30FR-FSALE
BLMR5100K-50-BSALE
BLMR5100K-50-FSALE
BLMR5100K-50FR-BSALE
BLMR5100K-50FR-FSALE
BLMR5100K-100-BSALE
BLMR5100K-100-FSALE
BLMR5100K-100FR-BSALE
BLMR5100K-100FR-FSALE
BLMR5100K-200FR-BSALE
BLMR5100K-200FR-FSALE
BLMR5100K-A-BSALE
BLMR5100K-A-FSALE
BLMR5100K-GFV-BSALE
BLMR5100K-GFV-FSALE
BLMR5100KM-10-BSALE
BLMR5100KM-10-FSALE
BLMR5100KM-10FR-BSALE
BLMR5100KM-10FR-FSALE
BLMR5100KM-15-BSALE
BLMR5100KM-15-FSALE
BLMR5100KM-15FR-BSALE
BLMR5100KM-15FR-FSALE
BLMR5100KM-20-BSALE
BLMR5100KM-20-FSALE
BLMR5100KM-20FR-BSALE
BLMR5100KM-20FR-FSALE
BLMR5100KM-30-BSALE
BLMR5100KM-30-FSALE
BLMR5100KM-30FR-BSALE
BLMR5100KM-30FR-FSALE
BLMR5100KM-50-BSALE
BLMR5100KM-50-FSALE
BLMR5100KM-50FR-BSALE
BLMR5100KM-50FR-FSALE
BLMR5100KM-100-BSALE
BLMR5100KM-100-FSALE
BLMR5100KM-100FR-BSALE
BLMR5100KM-100FR-FSALE
BLMR5100KM-200FR-BSALE
BLMR5100KM-200FR-FSALE
BLMR5100KM-A-BSALE
BLMR5100KM-A-FSALE
BLMR5100KM-GFV-BSALE
BLMR5100KM-GFV-FSALE
BLMR5200K-A-BSALE
BLMR5200K-A-FSALE
BLMR5200KM-A-BSALE
BLMR5200KM-A-FSALE
BLMR5400K-A-BSALE
BLMR5400K-A-FSALE
BLMR5400KM-A-BSALE
BLMR5400KM-A-FSALE
BLMR6200SK-10-BSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSquare Flange Dim. A
(mm)
Reduction Ratio Motor Protection Structure Output Details
(W)
Power Supply Voltage Gearhead Size Symbol Driver Product Type Weight
(kg)

฿ 13,913.33

฿ 10,732.74

BRUSHLESS MOTOR 1 Piece(s) 17 Day(s) 605IP4060DC24VCS-Connector0.87

฿ 13,913.33

฿ 10,732.74

BRUSHLESS MOTOR 1 Piece(s) 17 Day(s) 6010IP4060DC24VCS-Connector0.87

฿ 13,913.33

฿ 10,732.74

BRUSHLESS MOTOR 1 Piece(s) 17 Day(s) 6015IP4060DC24VCS-Connector0.87

฿ 13,913.33

฿ 10,732.74

BRUSHLESS MOTOR 1 Piece(s) 17 Day(s) 6020IP4060DC24VCS-Connector0.87

฿ 8,690.00

฿ 6,704.34

BRUSHLESS MOTOR 1 Piece(s) 17 Day(s) 60-IP4060DC24VNo gearhead-Connector0.47

฿ 13,416.67

฿ 10,349.62

BRUSHLESS MOTOR 1 Piece(s) 32 Day(s) 805IP4060DC24VGF-Connector1.2

฿ 17,315.00

฿ 13,358.52

BRUSHLESS MOTOR 1 Piece(s) 32 Day(s) 805IP4060DC24VFR-Connector2.1

฿ 13,416.67

฿ 10,349.62

BRUSHLESS MOTOR 1 Piece(s) 32 Day(s) 8010IP4060DC24VGF-Connector1.2

฿ 17,315.00

฿ 13,358.52

BRUSHLESS MOTOR 1 Piece(s) 32 Day(s) 8010IP4060DC24VFR-Connector2.1

฿ 13,416.67

฿ 10,349.62

BRUSHLESS MOTOR 1 Piece(s) 32 Day(s) 8015IP4060DC24VGF-Connector1.2

฿ 17,315.00

฿ 13,358.52

BRUSHLESS MOTOR 1 Piece(s) 32 Day(s) 8015IP4060DC24VFR-Connector2.1

฿ 13,416.67

฿ 10,349.62

BRUSHLESS MOTOR 1 Piece(s) 32 Day(s) 8020IP4060DC24VGF-Connector1.2

฿ 17,315.00

฿ 13,358.52

BRUSHLESS MOTOR 1 Piece(s) 32 Day(s) 8020IP4060DC24VFR-Connector2.1

฿ 13,715.00

฿ 10,579.75

BRUSHLESS MOTOR 1 Piece(s) 32 Day(s) 8030IP4060DC24VGF-Connector1.3

฿ 17,778.33

฿ 13,715.98

BRUSHLESS MOTOR 1 Piece(s) 32 Day(s) 8030IP4060DC24VFR-Connector2.1

฿ 13,715.00

฿ 10,579.75

BRUSHLESS MOTOR 1 Piece(s) 32 Day(s) 8050IP4060DC24VGF-Connector1.3

฿ 17,778.33

฿ 13,715.98

BRUSHLESS MOTOR 1 Piece(s) 32 Day(s) 8050IP4060DC24VFR-Connector2.1

฿ 13,715.00

฿ 10,579.75

BRUSHLESS MOTOR 1 Piece(s) 32 Day(s) 80100IP4060DC24VGF-Connector1.3

฿ 17,778.33

฿ 13,715.98

BRUSHLESS MOTOR 1 Piece(s) 32 Day(s) 80100IP4060DC24VFR-Connector2.1

฿ 18,208.33

฿ 14,045.91

BRUSHLESS MOTOR 1 Piece(s) 32 Day(s) 80200IP4060DC24VFR-Connector2.1

฿ 8,690.00

฿ 6,704.34

BRUSHLESS MOTOR 1 Piece(s) 17 Day(s) 80-IP4060DC24VGF-Connector0.54

฿ 16,556.67

฿ 12,771.82

BRUSHLESS MOTOR 1 Piece(s) 32 Day(s) 9010IP40100DC24VGF-With connection cable type2.05

฿ 16,556.67

฿ 12,771.82

BRUSHLESS MOTOR 1 Piece(s) 32 Day(s) 9010IP40100DC24VGF-With connection cable type2.05

฿ 20,983.33

฿ 16,186.54

BRUSHLESS MOTOR 1 Piece(s) 32 Day(s) 9010IP40100DC24VFR-With connection cable type3.3

฿ 20,983.33

฿ 16,186.54

BRUSHLESS MOTOR 1 Piece(s) 32 Day(s) 9010IP40100DC24VFR-With connection cable type3.3

฿ 16,556.67

฿ 12,771.82

BRUSHLESS MOTOR 1 Piece(s) 32 Day(s) 9015IP40100DC24VGF-With connection cable type2.05

฿ 16,556.67

฿ 12,771.82

BRUSHLESS MOTOR 1 Piece(s) 32 Day(s) 9015IP40100DC24VGF-With connection cable type2.05

฿ 20,983.33

฿ 16,186.54

BRUSHLESS MOTOR 1 Piece(s) 32 Day(s) 9015IP40100DC24VFR-With connection cable type3.3

฿ 20,983.33

฿ 16,186.54

BRUSHLESS MOTOR 1 Piece(s) 32 Day(s) 9015IP40100DC24VFR-With connection cable type3.3

฿ 16,556.67

฿ 12,771.82

BRUSHLESS MOTOR 1 Piece(s) 32 Day(s) 9020IP40100DC24VGF-With connection cable type2.05

฿ 16,556.67

฿ 12,771.82

BRUSHLESS MOTOR 1 Piece(s) 32 Day(s) 9020IP40100DC24VGF-With connection cable type2.05

฿ 20,983.33

฿ 16,186.54

BRUSHLESS MOTOR 1 Piece(s) 32 Day(s) 9020IP40100DC24VFR-With connection cable type3.3

฿ 20,983.33

฿ 16,186.54

BRUSHLESS MOTOR 1 Piece(s) 32 Day(s) 9020IP40100DC24VFR-With connection cable type3.3

฿ 16,953.33

฿ 13,077.80

BRUSHLESS MOTOR 1 Piece(s) 32 Day(s) 9030IP40100DC24VGF-With connection cable type2.4

฿ 16,953.33

฿ 13,077.80

BRUSHLESS MOTOR 1 Piece(s) 32 Day(s) 9030IP40100DC24VGF-With connection cable type2.4

฿ 21,446.67

฿ 16,543.96

BRUSHLESS MOTOR 1 Piece(s) 32 Day(s) 9030IP40100DC24VFR-With connection cable type3.3

฿ 21,446.67

฿ 16,543.96

BRUSHLESS MOTOR 1 Piece(s) 32 Day(s) 9030IP40100DC24VFR-With connection cable type3.3

฿ 16,953.33

฿ 13,077.80

BRUSHLESS MOTOR 1 Piece(s) 32 Day(s) 9050IP40100DC24VGF-With connection cable type2.4

฿ 16,953.33

฿ 13,077.80

BRUSHLESS MOTOR 1 Piece(s) 32 Day(s) 9050IP40100DC24VGF-With connection cable type2.4

฿ 21,446.67

฿ 16,543.96

BRUSHLESS MOTOR 1 Piece(s) 32 Day(s) 9050IP40100DC24VFR-With connection cable type3.3

฿ 21,446.67

฿ 16,543.96

BRUSHLESS MOTOR 1 Piece(s) 32 Day(s) 9050IP40100DC24VFR-With connection cable type3.3

฿ 16,953.33

฿ 13,077.80

BRUSHLESS MOTOR 1 Piece(s) 32 Day(s) 90100IP40100DC24VGF-With connection cable type2.4

฿ 16,953.33

฿ 13,077.80

BRUSHLESS MOTOR 1 Piece(s) 32 Day(s) 90100IP40100DC24VGF-With connection cable type2.4

฿ 21,446.67

฿ 16,543.96

BRUSHLESS MOTOR 1 Piece(s) 32 Day(s) 90100IP40100DC24VFR-With connection cable type3.3

฿ 21,446.67

฿ 16,543.96

BRUSHLESS MOTOR 1 Piece(s) 32 Day(s) 90100IP40100DC24VFR-With connection cable type3.3

฿ 21,908.33

฿ 16,900.09

BRUSHLESS MOTOR 1 Piece(s) 32 Day(s) 90200IP40100DC24VFR-With connection cable type3.3

฿ 21,908.33

฿ 16,900.09

BRUSHLESS MOTOR 1 Piece(s) 32 Day(s) 90200IP40100DC24VFR-With connection cable type3.3

฿ 10,541.67

฿ 8,132.90

BRUSHLESS MOTOR 1 Piece(s) 17 Day(s) 90-IP40100DC24VNo gearhead-With connection cable type1.1

฿ 10,541.67

฿ 8,132.90

BRUSHLESS MOTOR 1 Piece(s) 17 Day(s) 90-IP40100DC24VNo gearhead-With connection cable type1.1

฿ 10,541.67

฿ 8,132.90

BRUSHLESS MOTOR 1 Piece(s) 17 Day(s) 90-IP40100DC24VGF-With connection cable type1.1

฿ 10,541.67

฿ 8,132.90

BRUSHLESS MOTOR 1 Piece(s) 17 Day(s) 90-IP40100DC24VGF-With connection cable type1.1

฿ 23,396.67

฿ 18,048.19

BRUSHLESS MOTOR 1 Piece(s) 32 Day(s) 9010IP40100DC24VGF-With connection cable type2.65

฿ 23,396.67

฿ 18,048.19

BRUSHLESS MOTOR 1 Piece(s) 32 Day(s) 9010IP40100DC24VGF-With connection cable type2.65

฿ 27,791.67

฿ 21,438.49

BRUSHLESS MOTOR 1 Piece(s) 32 Day(s) 9010IP40100DC24VFR-With connection cable type3.9

฿ 27,791.67

฿ 21,438.49

BRUSHLESS MOTOR 1 Piece(s) 32 Day(s) 9010IP40100DC24VFR-With connection cable type3.9

฿ 23,396.67

฿ 18,048.19

BRUSHLESS MOTOR 1 Piece(s) 32 Day(s) 9015IP40100DC24VGF-With connection cable type2.65

฿ 23,396.67

฿ 18,048.19

BRUSHLESS MOTOR 1 Piece(s) 32 Day(s) 9015IP40100DC24VGF-With connection cable type2.65

฿ 27,791.67

฿ 21,438.49

BRUSHLESS MOTOR 1 Piece(s) 32 Day(s) 9015IP40100DC24VFR-With connection cable type3.9

฿ 27,791.67

฿ 21,438.49

BRUSHLESS MOTOR 1 Piece(s) 32 Day(s) 9015IP40100DC24VFR-With connection cable type3.9

฿ 23,396.67

฿ 18,048.19

BRUSHLESS MOTOR 1 Piece(s) 32 Day(s) 9020IP40100DC24VGF-With connection cable type2.65

฿ 23,396.67

฿ 18,048.19

BRUSHLESS MOTOR 1 Piece(s) 32 Day(s) 9020IP40100DC24VGF-With connection cable type2.65

฿ 27,791.67

฿ 21,438.49

BRUSHLESS MOTOR 1 Piece(s) 32 Day(s) 9020IP40100DC24VFR-With connection cable type3.9

฿ 27,791.67

฿ 21,438.49

BRUSHLESS MOTOR 1 Piece(s) 32 Day(s) 9020IP40100DC24VFR-With connection cable type3.9

฿ 23,760.00

฿ 18,328.46

BRUSHLESS MOTOR 1 Piece(s) 32 Day(s) 9030IP40100DC24VGF-With connection cable type3

฿ 23,760.00

฿ 18,328.46

BRUSHLESS MOTOR 1 Piece(s) 32 Day(s) 9030IP40100DC24VGF-With connection cable type3

฿ 28,255.00

฿ 21,795.91

BRUSHLESS MOTOR 1 Piece(s) 32 Day(s) 9030IP40100DC24VFR-With connection cable type3.9

฿ 28,255.00

฿ 21,795.91

BRUSHLESS MOTOR 1 Piece(s) 32 Day(s) 9030IP40100DC24VFR-With connection cable type3.9

฿ 23,760.00

฿ 18,328.46

BRUSHLESS MOTOR 1 Piece(s) 32 Day(s) 9050IP40100DC24VGF-With connection cable type3

฿ 23,760.00

฿ 18,328.46

BRUSHLESS MOTOR 1 Piece(s) 32 Day(s) 9050IP40100DC24VGF-With connection cable type3

฿ 28,255.00

฿ 21,795.91

BRUSHLESS MOTOR 1 Piece(s) 32 Day(s) 9050IP40100DC24VFR-With connection cable type3.9

฿ 28,255.00

฿ 21,795.91

BRUSHLESS MOTOR 1 Piece(s) 32 Day(s) 9050IP40100DC24VFR-With connection cable type3.9

฿ 23,760.00

฿ 18,328.46

BRUSHLESS MOTOR 1 Piece(s) 32 Day(s) 90100IP40100DC24VGF-With connection cable type3

฿ 23,760.00

฿ 18,328.46

BRUSHLESS MOTOR 1 Piece(s) 32 Day(s) 90100IP40100DC24VGF-With connection cable type3

฿ 28,255.00

฿ 21,795.91

BRUSHLESS MOTOR 1 Piece(s) 32 Day(s) 90100IP40100DC24VFR-With connection cable type3.9

฿ 28,255.00

฿ 21,795.91

BRUSHLESS MOTOR 1 Piece(s) 32 Day(s) 90100IP40100DC24VFR-With connection cable type3.9

฿ 28,716.67

฿ 22,152.04

BRUSHLESS MOTOR 1 Piece(s) 32 Day(s) 90200IP40100DC24VFR-With connection cable type3.9

฿ 28,716.67

฿ 22,152.04

BRUSHLESS MOTOR 1 Piece(s) 32 Day(s) 90200IP40100DC24VFR-With connection cable type3.9

฿ 17,350.00

฿ 13,383.79

BRUSHLESS MOTOR 1 Piece(s) 17 Day(s) 90-IP40100DC24VNo gearhead-With connection cable type1.7

฿ 17,350.00

฿ 13,383.79

BRUSHLESS MOTOR 1 Piece(s) 17 Day(s) 90-IP40100DC24VNo gearhead-With connection cable type1.7

฿ 17,350.00

฿ 13,383.79

BRUSHLESS MOTOR 1 Piece(s) 17 Day(s) 90-IP40100DC24VGF-With connection cable type1.7

฿ 17,350.00

฿ 13,383.79

BRUSHLESS MOTOR 1 Piece(s) 17 Day(s) 90-IP40100DC24VGF-With connection cable type1.7

฿ 12,028.33

฿ 9,278.65

BRUSHLESS MOTOR 1 Piece(s) 17 Day(s) 90-IP40200DC24VNo gearhead-With connection cable type1.6

฿ 12,028.33

฿ 9,278.65

BRUSHLESS MOTOR 1 Piece(s) 17 Day(s) 90-IP40200DC24VNo gearhead-With connection cable type1.6

฿ 19,200.00

฿ 14,810.88

BRUSHLESS MOTOR 1 Piece(s) 17 Day(s) 90-IP40200DC24VNo gearhead-With connection cable type2.1

฿ 19,200.00

฿ 14,810.88

BRUSHLESS MOTOR 1 Piece(s) 17 Day(s) 90-IP40200DC24VNo gearhead-With connection cable type2.1

฿ 16,556.67

฿ 12,771.82

BRUSHLESS MOTOR 1 Piece(s) 17 Day(s) 90-IP40400DC48VNo gearhead-With connection cable type2

฿ 16,556.67

฿ 12,771.82

BRUSHLESS MOTOR 1 Piece(s) 17 Day(s) 90-IP40400DC48VNo gearhead-With connection cable type2

฿ 23,760.00

฿ 18,328.46

BRUSHLESS MOTOR 1 Piece(s) 17 Day(s) 90-IP40400DC48VNo gearhead-With connection cable type2.6

฿ 23,760.00

฿ 18,328.46

BRUSHLESS MOTOR 1 Piece(s) 17 Day(s) 90-IP40400DC48VNo gearhead-With connection cable type2.6

฿ 19,860.00

฿ 15,320.00

BRUSHLESS MOTOR 1 Piece(s) 32 Day(s) 10410IP40200DC24VGF-With connection cable type3.6

Loading...

Basic Information

Type Motor Unit Voltage Specifications DC Specifications RoHS Compliant Yes