1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO White Acetal Rod, 1m x 16mm Diameter【3 Pieces Per Package】 (Part Number)

WHITE ACETAL ROD

RS PRO White Acetal Rod, 1m x 16mm Diameter
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 2,577.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Colour = White
Length = 1m
Material = Delrin®
Form = Rod
Rod Diameter = 16mm
Density = 1.42g/cm³
Tensile Strength = 70 MPa
Maximum Operating Temperature = +100°C
Polymer Type = Homopolymer

 
Part Number
770298 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 2,577.55

฿ 1,718.45

WHITE ACETAL ROD 1 Pack(s)

3 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 770298 in the RS PRO White Acetal Rod, 1m x 16mm Diameter series.