1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Universal Joint, Single, Plain, Bore 10mm, 48mm Length

UNIVERSAL JOINTS

RS PRO Universal Joint, Single, Plain, Bore 10mm, 48mm Length
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,440.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Number of Joints = Single
Joint Type = Plain
Hub Type = Bored Hub
Bore = 10mm
Hub Outer Diameter = 22mm
Overall Length = 48mm
Maximum Working Angle = 45°
Peak Torque = 600Nm
Material = Steel
Maximum Speed = 1000rpm

 
Part Number
7906703 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 2,440.23

฿ 1,626.90

UNIVERSAL JOINTS 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 7906703 in the RS PRO Universal Joint, Single, Plain, Bore 10mm, 48mm Length series.