(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The product is designed for easy holding, and has a 185g [6.53oz] light weight body. (DTY-ELG41) 10% reduction in weight (compared to our products)
· A high-frequency AC method provides high efficiency of electrostatic charge removal and outstanding ion balance.
· Highly flexible, flex-resistant cable is used for connection. (Main unit cable only)
· A separate controller is unnecessary because a valve and ion generator is built in.
· For -PAU, pulsed air improves energy saving/dust removal efficiency. (The pulse blow frequency is variable in the range of 5 to 15Hz.) The IN port and the pulse blow unit are detachable. Options (sold separately) are replaceable.
· Equipped with a lighting LED as standard. The high-brightness LED helps to prevent overlooking small foreign contaminants, and check foreign contaminants on hole bottoms, etc.
· You can bend the main unit to switch the ionizer between air gun shape and straight shape.
· When the ionizer is in straight shape, you can use it by suspending it.(The suspension bracket is movable.)
· The extension nozzle enables you to perform electrostatic charge removal and dust removal in narrow spaces.
Part Number |
---|
DTY-ELG41 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 35,392.50 | New Gun Type Ionizer Body | 1 Piece(s) | 4 Day(s) |
Loading...
Type | Gun-shaped | Ion Balance | ±15V | Operating Pressure Range(MPa) | 0.05::0.6 |
---|---|---|---|---|---|
Pulse blow unit | No pulse blow unit | Input voltage(V) | DC 24±5% | Current consumption(mA) | 100 or less |
Output voltage(kV) | Approx. 2.5 (high frequency type) | Pulse frequency(Hz) | 5 to 15 | Ozone generation amount(ppm) | 0.04 or less |
Cable length(m) | 2 | Mass(g) | 185 | Material | Body: PBT, Nozzle: PPS |
Attachments/Accessories | AC Adapter, Instruction Manual |
Please check the type/dimensions/specifications of the part DTY-ELG41 in the Static Electricity Removing Unit Ionizer, Air Gun Type, DTY-ELG41 series.
How can we improve?
How can we improve?