1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Motor Cable With Brake (5 m) (Part Number)

Motor Cable With Brake (5 m)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,786.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

• SSQ certified products
• Use of products with recommended specifications listed in Panasonic user manuals and catalogs (using some equivalents)

Part Number
MFMCA0052FCD-L
MFMCA0053FCT-L
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Applicable Model Amplifier Size Connector

฿ 2,786.00

MOTOR CABLE BRAKE 5M 1 Piece(s) 4 Day(s) Power integral brake cableMGMF 0.85~1.8kW / A5 MSME·MDME 1.0~2.0kW / MGME 0.9kW / MHME 1.0~1.5kW / MHMF 1.0~1.5kW / MFME 1.5kW / MINAS A6 MSMF·MDMF 1.0~2.0kWMS3106B 20-18S

฿ 4,171.00

MOTOR CABLE BRAKE 5M 1 Piece(s) 4 Day(s) ---

Loading...

  1. 1

Basic Information

Length(m) 5 Cable Color Black