1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TOF Laser Sensor, E3AS-F series (Part Number)

TOF Laser Sensor, E3AS-F series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 9,175.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Applications]
- For large workpieces with various colors or rough surfaces.
- Reliable detection of metal workpieces with rough surfaces.
- Reliable detection of workpieces in various colors.
- Large spot of the E3AS-F Sensor, detection is less affected by the surface roughness since the reflected light reaches the sensor.

 
Part Number
E3AS-F1000IMN 2MSALE
E3AS-F1000IPN 2MSALE
E3AS-F1500IMN 2MSALE
E3AS-L80MN-M1TJ 0.3MSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSensing method Type NPN output Sensing distance Setting range Spot diameter (reference value) Differential travel Reflectivity characteristic (black/white error) Light source (wave length) Current consumption Response time

฿ 11,970.00

฿ 9,576.00

OMRON PHOTOELECTRIC SENSOR 1 Piece(s) 30 Day(s) 10TOF (Time of flight)Metal caseYes50 mm to the set distance (White paper or black paper 200 × 200 mm)100 to 1,500 mm (White paper 200 ×200 mm)
100 to 1,000 mm (Black paper 200 × 200 mm)
95 mm dia. (at distance of 1,000 mm)15% max. of set distance (Set distance 200 mm min.)10% max. of set distance (Set distance 200 mm min.)Infrared laser (940 nm) Class1 (IEC/EN60825-1:2014)30 mA max.Operate or reset: 90 ms max.

฿ 9,175.00

฿ 7,328.99

OMRON PHOTOELECTRIC SENSOR 1 Piece(s) 30 Day(s) ------------

฿ 11,620.00

฿ 9,296.00

OMRON PHOTOELECTRIC SENSOR 1 Piece(s) 30 Day(s) 10TOF (Time of flight)Metal caseYes50 mm to the set distance (White paper or black paper 200 × 200 mm)100 to 1,000 mm (White paper 200 ×200 mm)
100 to 500 mm (Black paper 200 × 200 mm)
95 mm dia. (at distance of 1,000 mm)15% max. of set distance (Set distance 200 mm min.)10% max. of set distance (Set distance 200 mm min.)Infrared laser (940 nm) Class1 (IEC/EN60825-1:2014)30 mA max.Operate or reset: 150 ms max.

฿ 10,763.00

฿ 8,611.48

OMRON PHOTOELECTRIC SENSOR 1 Piece(s) 30 Day(s) ------------

Loading...

  1. 1

Basic Information

Power Supply Voltage(V) 10 to 30 VDC (including 10% ripple (p-p)), Class2 Input/Output Load power supply voltage: 30 VDC max., Class2, Load current: 100 mA max.